SLVSGP6A September 2022 – December 2022 TPS22950-Q1
PRODUCTION DATA
The TPS22950-Q1 is a single channel load switch with a 34-mΩ power MOSFET capable of driving loads up to 2.7 A. While on, the device provides protection against fault cases through its adjustable output current limiting and thermal shutdown. The TPS22950-Q1 responds to overcurrent events with auto-retry behavior. The TPS22950 also provides reverse current blocking for when VOUT exceeds VIN. The switch ON state is controlled by a digital input that is capable of interfacing directly with low-voltage control signals, and a smart pulldown is used to keep the ON pin from floating until system sequencing is complete. When the device is turned off, quick output discharge is enabled, pulling the output voltage down to 0 V through a resistive path to GND.