SLVSGK4A November 2021 – June 2022 TPS22953-Q1 , TPS22954-Q1
PRODUCTION DATA
The following Application Curves show the inrush with multiple different CT values. These curves show only a CT capacitance greater than 840 pF results in the acceptable inrush current of 150 mA.
CT = 0 pF | ||
CT = 470 pF | ||
CT = 2200 pF | ||
CT = 220 pF | ||
CT = 1000 pF | ||