SLVSGK4A November 2021 – June 2022 TPS22953-Q1 , TPS22954-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Input voltage | 0.7 | VBIAS | V |
VBIAS | Bias voltage | 2.5 | 5.7 | V |
VOUT | Output voltage | 0.9 | 5.7 | V |
VEN, VSNS, VPG | EN, SNS, and PG voltage | 0 | 5.7 | V |
TA | Operating free-air temperature | –40 | 125 | °C |
TJ | Operating junction temperature | –40 | 150 | °C |