SLVSCN2B June   2014  – July 2015 TPS22959

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Simplified Schematic
  5. Revision History
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics, VBIAS = 5.0 V
    6. 7.6 Electrical Characteristics, VBIAS = 2.5 V
    7. 7.7 Switching Characteristics
    8. 7.8 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 On/off Control
      2. 8.3.2 Input Capacitor (CIN)
      3. 8.3.3 Output Capacitor (CL)
      4. 8.3.4 VIN and VBIAS Voltage Range
    4. 8.4 Device Functional Modes
  9. Applications and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 VIN to VOUT Voltage Drop
        2. 9.2.2.2 Inrush Current
        3. 9.2.2.3 Thermal Considerations
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Community Resources
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

7 Specifications

7.1 Absolute Maximum Ratings

Over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VIN Input voltage range –0.3 6 V
VBIAS Bias voltage range –0.3 6 V
VOUT Output voltage range –0.3 6 V
VON ON pin voltage range –0.3 6 V
IMAX Maximum Continuous Switch Current, TA = 25°C 15 A
IPLS Maximum Pulsed Switch Current, pulse < 300 µs, 2% duty cycle 17 A
TJ Maximum junction temperature 125 °C
TSTG Storage temperature range –65 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.

7.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±2000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±1000
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process. Manufacturing with less than 500-V HBM is possible with the necessary precautions.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process. Manufacturing with less than 250-V CDM is possible with the necessary precautions.

7.3 Recommended Operating Conditions

Over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
VIN Input voltage range 0.8 VBIAS V
VBIAS Bias voltage range 2.5 5.5 V
VON ON voltage range 0 5.5 V
VOUT Output voltage range VIN V
VIH, ON High-level voltage, ON VBIAS = 2.5 V to 5.5 V 1.2 5.5 V
VIL, ON Low-level voltage, ON VBIAS = 2.5 V to 5.5 V 0 0.5 V
TA Operating Ambient Temperature -40 105 °C
CIN Input Capacitor 1(1) µF
(1) Refer to Detailed Description section.

7.4 Thermal Information

THERMAL METRIC(1) TPS22959 UNIT
DNY (WSON)
8 PINS
RθJA Junction-to-ambient thermal resistance 44.6 °C/W
RθJCtop Junction-to-case (top) thermal resistance 44.4 °C/W
RθJB Junction-to-board thermal resistance 17.6 °C/W
ψJT Junction-to-top characterization parameter 0.4 °C/W
ψJB Junction-to-board characterization parameter 17.4 °C/W
RθJCbot Junction-to-case (bottom) thermal resistance 1.1 °C/W
(1) For more information about traditional and new thermal metrics, see the IC Package Thermal Metrics application report, SPRA953.

7.5 Electrical Characteristics, VBIAS = 5.0 V

Unless otherwise noted, the specification in the following table applies over the operating ambient temperature
–40°C ≤ TA ≤ 105°C and VBIAS = 5.0 V. Typical values are for TA = 25°C (unless otherwise noted).
PARAMETER TEST CONDITIONS TA MIN TYP MAX UNIT
CURRENTS AND THRESHOLDS
IQ, VBIAS VBIAS quiescent current IOUT = 0, VIN = VBIAS,
VON = 5.0 V
-40°C to 85°C 20.4 26.0 µA
-40°C to 105°C 27.0
ISD, VBIAS VBIAS shutdown current VON = 0 V, VOUT = 0 V -40°C to 85°C 1.1 1.5 µA
-40°C to 105°C 1.6
ISD, VIN VIN shutdown current VON = 0 V,
VOUT = 0 V
VIN = 5.0 V -40°C to 85°C 0.1 µA
-40°C to 105°C 0.5
VIN = 3.3 V -40°C to 85°C 0.1
-40°C to 105°C 0.5
VIN = 1.8 V -40°C to 85°C 0.1
-40°C to 105°C 0.5
VIN = 1.05 V -40°C to 85°C 0.1
-40°C to 105°C 0.5
VIN = 0.8 V -40°C to 85°C 0.1
-40°C to 105°C 0.5
ION ON pin leakage current VON = 5.5 V -40°C to 105°C 0.1 µA
VHYS, ON ON pin hysteresis VBIAS = VIN 25°C 113 mV
RESISTANCE CHARACTERISTICS
RON On-state resistance IOUT = –200 mA,
VBIAS = 5.0 V
VIN = 5.0 V 25°C 4.4 5.0
-40°C to 85°C 5.6
-40°C to 105°C 5.8
VIN = 3.3 V 25°C 4.4 5.0
-40°C to 85°C 5.6
-40°C to 105°C 5.8
VIN = 2.5 V 25°C 4.4 5.0
-40°C to 85°C 5.6
-40°C to 105°C 5.8
VIN = 1.8 V 25°C 4.4 5.0
-40°C to 85°C 5.6
-40°C to 105°C 5.8
VIN = 1.05 V 25°C 4.4 5.0
-40°C to 85°C 5.6
-40°C to 105°C 5.8
VIN = 0.8 V 25°C 4.4 5.0
-40°C to 85°C 5.6
-40°C to 105°C 5.8
RPD Output pulldown resistance VIN = 5.0 V, VON = 0 V, VOUT = 1 V -40°C to 105°C 224 233 Ω

7.6 Electrical Characteristics, VBIAS = 2.5 V

Unless otherwise noted, the specification in the following table applies over the operating ambient temperature
–40°C ≤ TA ≤ 105°C and VBIAS = 2.5 V. Typical values are for TA = 25°C unless otherwise noted.
PARAMETER TEST CONDITIONS TA MIN TYP MAX UNIT
CURRENTS AND THRESHOLDS
IQ, VBIAS VBIAS quiescent current IOUT = 0, VIN = VBIAS,
VON = 5.0V
-40°C to 85°C 9.9 12.5 µA
-40°C to 105°C 12.7
ISD, VBIAS VBIAS shutdown current VON = 0V, VOUT = 0V -40°C to 85°C 0.5 0.65 µA
-40°C to 105°C 0.7
ISD, VIN VIN shutdown current VON = 0 V,
VOUT = 0 V
VIN = 2.5 V -40°C to 85°C 0.1 µA
-40°C to 105°C 0.5
VIN = 1.8 V -40°C to 85°C 0.1
-40°C to 105°C 0.5
VIN = 1.05 V -40°C to 85°C 0.1
-40°C to 105°C 0.5
VIN = 0.8 V -40°C to 85°C 0.1
-40°C to 105°C 0.5
ION ON pin input leakage current VON = 5.5 V -40°C to 105°C 0.1 µA
VHYS, ON ON pin hysteresis VBIAS = VIN 25°C 83 mV
RESISTANCE CHARACTERISTICS
RON On-state resistance IOUT = –200 mA,
VBIAS = 2.5 V
VIN =2.5 V 25°C 4.7 5.3
-40°C to 85°C 6.0
-40°C to 105°C 6.2
VIN =1.8 V 25°C 4.6 5.2
-40°C to 85°C 5.8
-40°C to 105°C 6.0
VIN =1.05 V 25°C 4.5 5.1
-40°C to 85°C 5.7
-40°C to 105°C 5.9
VIN = 0.8 V 25°C 4.5 5.1
-40°C to 85°C 5.7
-40°C to 105°C 5.9
RPD Output pull-down resistance VIN = 2.5 V, VON = 0 V, VOUT = 1 V -40°C to 105°C 224 233 Ω

7.7 Switching Characteristics

Refer to the timing test circuit in Figure 1 (unless otherwise noted) for references to external components used for the test condition in the switching characteristics table. Switching characteristics shown below are only valid for the power-up sequence where VIN and VBIAS are already in steady state condition before the ON pin is asserted high.
PARAMETER TEST CONDITION MIN TYP MAX UNIT
VIN = 5 V, VON = VBIAS = 5 V, TA = 25ºC (unless otherwise noted)
tON Turn-on time RL = 10 Ω, CL = 0.1 µF 2397 µs
tOFF Turn-off time 4
tR VOUT rise time 2663
tF VOUT fall time 2
tD Delay time 1009
VIN = 3.3 V, VON = VBIAS = 5 V, TA = 25ºC (unless otherwise noted)
tON Turn-on time RL = 10 Ω, CL = 0.1 µF 1811 µs
tOFF Turn-off time 4
tR VOUT rise time 1756
tF VOUT fall time 2
tD Delay time 897
VIN = 0.8 V, VON = VBIAS = 5 V, TA = 25ºC (unless otherwise noted)
tON Turn-on time RL = 10 Ω, CL = 0.1 µF 981 µs
tOFF Turn-off time 4
tR VOUT rise time 500
tF VOUT fall time 2
tD Delay time 714
VIN = 2.5 V, VON = 5 V, VBIAS = 2.5 V, TA = 25ºC (unless otherwise noted)
tON Turn-on time RL = 10 Ω, CL = 0.1 µF 1576 µs
tOFF Turn-off time 8
tR VOUT rise time 1372
tF VOUT fall time 2
tD Delay time 865
VIN = 1.8 V, VON = 5 V, VBIAS = 2.5 V, TA = 25ºC (unless otherwise noted)
tON Turn-on time RL = 10 Ω, CL = 0.1 µF 1343 µs
tOFF Turn-off time 7
tR VOUT rise time 1006
tF VOUT fall time 2
tD Delay time 815
VIN = 0.8 V, VON = 5 V, VBIAS = 2.5 V, TA = 25ºC (unless otherwise noted)
tON Turn-on time RL = 10 Ω, CL = 0.1 µF 994 µs
tOFF Turn-off time 8
tR VOUT rise time 502
tF VOUT fall time 2
tD Delay time 723
TPS22959 tst_cir_slvscn2.gif
1. Rise and fall times of the control signal is 100ns.
Figure 1. Test Circuit
TPS22959 twave_slvscn2.gifFigure 2. Timing Waveforms

7.8 Typical Characteristics

TPS22959 D002_TPS22969.gif
VIN = VBIAS VON = 5 V IOUT = 0 A
Figure 3. IQ,VBIAS vs VBIAS
TPS22959 D001_TPS22969ISD.gif
VBIAS = 5 V VON = 0 V VOUT = 0 V
Figure 5. ISD,VIN vs VIN
TPS22959 D006_REVISION.gif
VBIAS = 5 V VON = 5 V IOUT = –200 mA
Figure 7. RON vs Junction Temperature
TPS22959 D008_TPS22969.gif
VBIAS = 5 V VON = 5 V IOUT = –200 mA
Figure 9. RON vs VIN
TPS22959 D010_TPS22969.gif
VON = 0 V VIN = 1.05 V VOUT = 1 V
Figure 11. RPD vs VBIAS
TPS22959 D003_TPS22969_62_59_Fix.gif
VBIAS = 5 V VON = 5 V TA = 25°C
Figure 13. RON vs IOUT at TA = 25°C
TPS22959 D014_TPS22969.gif
VIN = VBIAS IOUT = 0 A
Figure 15. VIL,ON vs VBIAS
TPS22959 D016_TPS22969.gif
VBIAS = 2.5 V RL = 10 Ω CL = 0.1 µF
Figure 17. tD vs VIN
TPS22959 D018_TPS22969.gif
VBIAS = 2.5 V RL = 10 Ω CL = 0.1 µF
Figure 19. tF vs VIN
TPS22959 D020_TPS22969.gif
VBIAS = 2.5 V RL = 10 Ω CL = 0.1 µF
Figure 21. tOFF vs VIN
TPS22959 D022_TPS22969.gif
VBIAS = 2.5 V RL = 10 Ω CL = 0.1 µF
Figure 23. tON vs VIN
TPS22959 D024_TPS22969.gif
VBIAS = 2.5 V RL = 10 Ω CL = 0.1 µF
Figure 25. tR vs VIN
TPS22959 D026_TPS22969.gif
TA = 25°C RL = 10 Ω CL = 0.1 µF
Figure 27. tR vs VIN for Various VBIAS
TPS22959 D003_TPS22969.gif
VIN = VBIAS VON = 0 V VOUT = 0 V
Figure 4. ISD,VBIAS vs VBIAS
TPS22959 D005_REVISION.gif
VBIAS = 2.5 V VON = 5 V IOUT = –200 mA
Figure 6. RON vs Junction Temperature
TPS22959 D007_TPS22969.gif
VBIAS = 2.5 V VON = 5 V IOUT = –200 mA
Figure 8. RON vs VIN
TPS22959 D009_TPS22969.gif
TA = 25°C VON = 5 V IOUT = –200 mA
Figure 10. RON vs VIN
TPS22959 D004_TPS22969_62_59_Fix.gif
VBIAS = 2.5 V VON = 5 V TA = 25°C
Figure 12. RON vs IOUT at TA = 25°C
TPS22959 D013_TPS22969.gif
VIN = VBIAS
Figure 14. VHYS vs VBIAS
TPS22959 D015_TPS22969.gif
VIN = VBIAS IOUT = 0 A
Figure 16. VIH,ON vs VBIAS
TPS22959 D017_TPS22969.gif
VBIAS = 5 V RL = 10 Ω CL = 0.1 µF
Figure 18. tD vs VIN
TPS22959 D019_TPS22969.gif
VBIAS = 5 V RL = 10 Ω CL = 0.1 µF
Figure 20. tF vs VIN
TPS22959 D021_TPS22969.gif
VBIAS = 5 V RL = 10 Ω CL = 0.1 µF
Figure 22. tOFF vs VIN
TPS22959 D023_TPS22969.gif
VBIAS = 5 V RL = 10 Ω CL = 0.1 µF
Figure 24. tON vs VIN
TPS22959 D025_TPS22969.gif
VBIAS = 5 RL = 10 Ω CL = 0.1 µF
Figure 26. tR vs VIN
TPS22959 D027_TPS22969.gif
TA = 25°C RL = 10 Ω CL = 0.1 µF
Figure 28. tR vs VBIAS for Various VIN