Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TPS22960 Low-Input Voltage, Dual-Load Switch With Controlled Turnon
1 Features
- Integrated dual-load switch
- Input voltage range: 1.62V to 5.5V
- Low ON-state resistance
- rON = 342mΩ at
VIN = 5.5V
- rON = 435mΩ at
VIN = 3.3V
- rON = 523mΩ at
VIN = 2.5V
- rON = 737mΩ at
VIN = 1.8V
- 500mA maximum continuous switch current
- Low quiescent current and shutdown current
- Controlled switch output rise time:
75µs or 660μs - Integrated quick output discharge transistor
- ESD performance tested per JESD 22
- 2000V human body model
(A114-B, Class II)
- 1000V charged-device model
(C101)
- 8-pin SOT (DCN) package: 3mm × 3mm
- 8-pin UQFN (RSE) package: 1.5mm × 1.5mm