Refer to the PDF data sheet for device specific package drawings
The TPS22961 is a small, ultra-low RON, single channel load switch with controlled turn on. The device contains an N-channel MOSFET that can operate over an input voltage range of 0.8 V to 3.5 V and supports a maximum continuous current of 6 A.
The combination of ultra-low RON and high current capability of the device makes it ideal for driving processor rails with very tight voltage dropout tolerances. Quick rise time of the device allows for power rails to come up quickly when the device is enabled, thereby reducing response time for power distribution. The switch can be independently controlled via the ON terminal, which is capable of interfacing directly with low-voltage control signals originating from microcontrollers or low voltage discrete logic. The device further reduces the total solution size by integrating a 260 Ω pull-down transistor for quick output discharge (QOD) when the switch is turned off.
The TPS22961 is available in a small, space-saving 3 mm x 3 mm 8-SON package (DNY) with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –40°C to 85°C.
PART NUMBER | PACKAGE | BODY SIZE |
---|---|---|
TPS22961 | WSON (8) | 3.00 mm x 3.00 mm |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VIN | 1, 2 | I | Switch input. Place ceramic bypass capacitor(s) between this terminal and GND. See Detailed Description section for more information. |
VIN | Exposed thermal Pad | I | Switch input. Place ceramic bypass capacitor(s) between this terminal and GND. See Detailed Description section for more information. |
VBIAS | 3 | I | Bias voltage. Power supply to the device. |
ON | 4 | I | Active high switch control input. Do not leave floating. |
GND | 5 | – | Ground. |
VOUT | 6, 7, 8 | O | Switch output. Place ceramic bypass capacitor(s) between this terminal and GND. See Detailed Description section for more information. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Input voltage range | –0.3 | 4 | V |
VBIAS | Bias voltage range | –0.3 | 6 | V |
VOUT | Output voltage range | –0.3 | 4 | V |
VON | ON pin voltage range | –0.3 | 6 | V |
IMAX | Maximum Continuous Switch Current | 6 | A | |
IPLS | Maximum Pulsed Switch Current, pulse < 300 µs, 2% duty cycle | 8 | A | |
TA | Operating free-air temperature range | –40 | 85 | °C |
TJ | Maximum junction temperature | 125 | °C |
MIN | MAX | UNIT | ||
---|---|---|---|---|
TSTG | Storage temperature range | –65 | 150 | °C |
TLEAD | Maximum lead temperature (10-s soldering time) | 300 | °C | |
VESD(1) | Human-Body Model (HBM)(2) | 2 | kV | |
Charged-Device Model (CDM)(3) | 1 | kV |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VIN | Input voltage range | 0.8 | VBIAS – 1.95 | V | |
VBIAS | Bias voltage range | 3 | 5.5 | V | |
VON | ON voltage range | 0 | 5.5 | V | |
VOUT | Output voltage range | VIN | V | ||
VIH, ON | High-level voltage, ON | VBIAS = 3 V to 5.5 V | 1.2 | 5.5 | V |
VIL, ON | Low-level voltage, ON | VBIAS = 3 V to 5.5 V | 0 | 0.5 | V |
CIN | Input Capacitor | 1(1) | µF |
THERMAL METRIC(1) | TPS22961 | UNIT | |
---|---|---|---|
DNY | |||
8 PINS | |||
θJA | Junction-to-ambient thermal resistance | 44.6 | °C/W |
θJCtop | Junction-to-case (top) thermal resistance | 44.4 | |
θJB | Junction-to-board thermal resistance | 17.6 | |
ψJT | Junction-to-top characterization parameter | 0.4 | |
ψJB | Junction-to-board characterization parameter | 17.4 | |
θJCbot | Junction-to-case (bottom) thermal resistance | 1.1 |
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
POWER SUPPLIES AND CURRENTS | ||||||||
IQ, VBIAS | VBIAS quiescent current | IOUT = 0, VIN = 3 V, VON = VBIAS = 5.0 V |
Full | 0.6 | 1 | µA | ||
ISD, VBIAS | VBIAS shutdown current | VON = 0 V, VOUT = 0 V | Full | 0.6 | 1 | µA | ||
ISD, VIN | VIN shutdown current | VON = 0 V, VOUT = 0 V |
VIN = 3.0 V | Full | 0.0009 | 0.1 | µA | |
VIN = 2.5 V | 0.0008 | 0.1 | ||||||
VIN = 2.0 V | 0.0007 | 0.1 | ||||||
VIN = 1.05 V | 0.0007 | 0.1 | ||||||
VIN = 0.8 V | 0.0006 | 0.1 | ||||||
ION | ON terminal input leakage current | VON = 5.5 V | Full | 0.1 | µA | |||
RESISTANCE CHARACTERISTICS | ||||||||
RON | ON-state resistance | IOUT = –200 mA, VBIAS = 5.0 V |
VIN = 3.0 V | 25°C | 6.5 | 8 | mΩ | |
Full | 8.8 | |||||||
VIN = 2.5 V | 25°C | 5.3 | 6.3 | mΩ | ||||
Full | 7.2 | |||||||
VIN = 2.0 V | 25°C | 4.8 | 5.8 | mΩ | ||||
Full | 6.7 | |||||||
VIN = 1.05 V | 25°C | 4.4 | 5.3 | mΩ | ||||
Full | 6.2 | |||||||
VIN = 0.8 V | 25°C | 4.3 | 5.3 | mΩ | ||||
Full | 6.1 | |||||||
RPD | Output pulldown resistance | VIN = 5.0 V, VON = 0 V, VOUT = 1 V | Full | 260 | 300 | Ω |
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
POWER SUPPLIES AND CURRENTS | ||||||||
IQ, VBIAS | VBIAS quiescent current | IOUT = 0, VIN = 1 V, VON = VBIAS = 3.0 V |
Full | 0.3 | 1 | µA | ||
ISD, VBIAS | VBIAS shutdown current | VON = 0 V, VOUT = 0 V | Full | 0.3 | 1 | µA | ||
ISD, VIN | VIN shutdown current | VON = 0 V, VOUT = 0 V |
VIN = 1.05 V | Full | 0.001 | 0.1 | µA | |
VIN = 0.8 V | 0.0008 | 0.1 | ||||||
ION | ON terminal input leakage current | VON = 5.5 V | Full | 0.1 | µA | |||
RESISTANCE CHARACTERISTICS | ||||||||
RON | ON-state resistance | IOUT = –200 mA, VBIAS = 3.0 V |
VIN =1.05 V | 25°C | 6.7 | 8.4 | mΩ | |
Full | 9.2 | |||||||
VIN = 0.8 V | 25°C | 5.8 | 7.0 | mΩ | ||||
Full | 7.9 | |||||||
RPD | Output pull-down resistance | VIN = 3V, VON = 0 V, VOUT = 1 V | Full | 260 | 300 | Ω |
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN = 2.5 V, VON = VBIAS = 5 V, TA = 25ºC (unless otherwise noted) | ||||||
tON | Turn-on time | RL = 10 Ω, CL = 0.1 µF | 10.0 | µs | ||
tOFF | Turn-off time | 3.5 | ||||
tR | VOUT rise time | 6.3 | ||||
tF | VOUT fall time | 2.0 | ||||
tD | Delay time | 8.1 | ||||
VIN = 1.05 V, VON = VBIAS = 5 V, TA = 25ºC (unless otherwise noted) | ||||||
tON | Turn-on time | L = 2.2 µH (DCR = 0.33 Ω), C = 2 x 22 µF (Refer to Typical Application Powering Rails Sensitive to Ringing and Overvoltage due to Fast Rise Time and Figure 31) |
8.1 | 11.3 | 17.3 | µs |
tOFF | Turn-off time | 13700 | ||||
tR | VOUT rise time | 5 | 9.5 | 12.5 | ||
tF | VOUT fall time | 44200 | ||||
tD | Delay time | 6.7 | 9.3 | 12.5 | ||
VIN = 0.8 V, VON = VBIAS = 5 V, TA = 25ºC (unless otherwise noted) | ||||||
tON | Turn-on time | RL = 10 Ω, CL = 0.1 µF | 9.7 | µs | ||
tOFF | Turn-off time | 6.0 | ||||
tR | VOUT rise time | 3.2 | ||||
tF | VOUT fall time | 1.8 | ||||
tD | Delay time | 8.1 | ||||
VIN = 1.05 V, VON = 5 V, VBIAS = 3.0 V, TA = 25ºC (unless otherwise noted) | ||||||
tON | Turn-on time | RL = 10 Ω, CL = 0.1 µF | 19.1 | µs | ||
tOFF | Turn-off time | 4.7 | ||||
tR | VOUT rise time | 9.0 | ||||
tF | VOUT fall time | 2.0 | ||||
tD | Delay time | 15.6 | ||||
VIN = 0.8 V, VON = 5 V, VBIAS = 3.0 V, TA = 25ºC (unless otherwise noted) | ||||||
tON | Turn-on time | RL = 10 Ω, CL = 0.1 µF | 19.0 | µs | ||
tOFF | Turn-off time | 5.4 | ||||
tR | VOUT rise time | 7.0 | ||||
tF | VOUT fall time | 1.9 | ||||
tD | Delay time | 15.7 |
VIN = 1.05 V | VON = 5 V | IOUT = 0 A |
VBIAS = 5 V | VON = 0 V | VOUT = 0 V |
VBIAS = 5 V | VON = 5 V | IOUT = –200 mA |
VBIAS = 5 V | VON = 5 V | IOUT = –200 mA |
VON = 0 V | VIN = 1.05 V | VOUT = 1 V |
VIN = VBIAS – 2 V |
VBIAS = 3 V | RL = 10 Ω | CL = 0.1 µF |
VBIAS = 3 V | RL = 10 Ω | CL = 0.1 µF |
VBIAS = 3 V | RL = 10 Ω | CL = 0.1 µF |
VBIAS = 3 V | RL = 10 Ω | CL = 0.1 µF |
VBIAS = 3 V | RL = 10 Ω | CL = 0.1 µF |
TA = 25°C | RL = 10 Ω | CL = 0.1 µF |
VON = 0 V | VOUT = 0 V |
VBIAS = 3 V | VON = 5 V | IOUT = –200 mA |
VBIAS = 3 V | VON = 5 V | IOUT = –200 mA |
TA = 25°C | VON = 5 V | IOUT = –200 mA |
VBIAS = 5 V | VON = 5 V | IOUT = –6 A |
VIN = VBIAS – 2 V |
VBIAS = 5 V | RL = 10 Ω | CL = 0.1 µF |
VBIAS = 5 V | RL = 10 Ω | CL = 0.1 µF |
VBIAS = 5 V | RL = 10 Ω | CL = 0.1 µF |
VBIAS = 5 V | RL = 10 Ω | CL = 0.1 µF |
VBIAS = 5 V | RL = 10 Ω | CL = 0.1 µF |