The TPS22965x-Q1 is a small, ultra-low-RON, single-channel load switch with controlled turn-on. The device contains an N-channel MOSFET that can operate over an input voltage range of 0.8 V to 5.5 V and can support a maximum continuous current of 4 A. The VOUT rise time is configurable so that inrush current can be reduced. The TPS22965-Q1 and TPS22965W-Q1 devices include a 225-Ω on-chip load resistor for quick output discharge when the switch is turned off.
The TPS22965x-Q1 devices are available in a small, space-saving 2-mm × 2-mm 8-pin WSON package (DSG0008A) with integrated thermal pad allowing for high power dissipation. The TPS22965-Q1 and TPS22965N-Q1 devices are characterized for operation over the free-air temperature range of –40°C to 105°C. Furthermore, the TPS22965W-Q1 and TPS22965NW-Q1 devices feature wettable flanks in the same WSON package (DSG0008B) and it is characterized for operation over the free-air temperature range of –40°C to +125°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS22965-Q1 | DSG0008A WSON (8) |
2.00 mm × 2.00 mm |
TPS22965N-Q1 | ||
TPS22965W-Q1 | DSG0008B WSON (8) |
|
TPS22965NW-Q1 |
Changes from Revision D (December 2019) to Revision E (July 2022)
Changes from Revision C (September 2016) to Revision D (December 2019)
Changes from Revision B (December 2015) to Revision C (September 2016)
Changes from Revision A (June 2015) to Revision B (December 2015)