SLVSCI3E April 2014 – July 2022 TPS22965-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
POWER SUPPLIES AND CURRENTS | ||||||||
IQ VBIAS | VBIAS quiescent current | IOUT = 0 mA, VIN = VON = VBIAS = 5 V | –40°C to +105°C | 50 | 75 | µA | ||
–40°C to +125°C | 50 | 75 | ||||||
ISD VBIAS | VBIAS shutdown current | VON = GND, VOUT = 0 V | –40°C to +105°C | 2 | µA | |||
–40°C to +125°C | 2 | |||||||
ISD VIN | VIN off-state supply current | VON = GND, VOUT = 0 V | VIN = 5 V | –40°C to +105°C | 0.2 | 8 | µA | |
–40°C to +125°C | 36 | |||||||
VIN = 3.3 V | –40°C to +105°C | 0.02 | 3 | |||||
–40°C to +125°C | 13 | |||||||
VIN = 1.8 V | –40°C to +105°C | 0.01 | 2 | |||||
–40°C to +125°C | 6 | |||||||
VIN = 0.8 V | –40°C to +105°C | 0.005 | 1 | |||||
–40°C to +125°C | 4 | |||||||
ION | ON pin input leakage current | VON = 5.5 V | –40°C to +105°C | 0.5 | µA | |||
–40°C to +125°C | 0.5 | |||||||
RESISTANCE CHARACTERISTICS | ||||||||
RON | ON-state resistance | IOUT = –200 mA, VBIAS = 5 V | VIN = 5 V | 25°C | 16 | 23 | mΩ | |
–40°C to +105°C 965N-Q1, 965-Q1 | 25 | |||||||
–40°C to +105°C 965NW-Q1, 965W-Q1 | 26 | |||||||
–40°C to +125°C | 28 | |||||||
VIN = 3.3 V | 25°C | 16 | 23 | mΩ | ||||
–40°C to +105°C 965N-Q1, 965-Q1 | 25 | |||||||
–40°C to +105°C 965NW-Q1, 965W-Q1 | 26 | |||||||
–40°C to +125°C | 27 | |||||||
VIN = 1.8 V | 25°C | 16 | 23 | mΩ | ||||
–40°C to +105°C 965N-Q1, 965-Q1 | 25 | |||||||
–40°C to +105°C 965NW-Q1, 965W-Q1 | 26 | |||||||
–40°C to +125°C | 27 | |||||||
VIN = 1.5 V | 25°C | 16 | 23 | mΩ | ||||
–40°C to +105°C 965N-Q1, 965-Q1 | 25 | |||||||
–40°C to +105°C 965NW-Q1, 965W-Q1 | 26 | |||||||
–40°C to +125°C | 27 | |||||||
VIN = 1.2 V | 25°C | 16 | 23 | mΩ | ||||
–40°C to +105°C 965N-Q1, 965-Q1 | 25 | |||||||
–40°C to +105°C 965NW-Q1, 965W-Q1 | 26 | |||||||
–40°C to +125°C | 27 | |||||||
VIN = 0.8 V | 25°C | 16 | 23 | mΩ | ||||
–40°C to +105°C 965N-Q1, 965-Q1 | 25 | |||||||
–40°C to +105°C 965NW-Q1, 965W-Q1 | 26 | |||||||
–40°C to +125°C | 27 | |||||||
RPD (1) | Output pulldown resistance | VIN = 5 V, VON = 0 V, IOUT = 1 mA | –40°C to +105°C | 225 | 300 | Ω | ||
–40°C to +125°C | 225 | 300 |