SLVSC71B December 2013 – March 2020 TPS22966-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
POWER SUPPLIES AND CURRENTS | ||||||||
IIN(VBIAS-ON) | VBIAS quiescent current (both channels) | IOUT1 = IOUT2 = 0 mA,
VIN1,2 = VON1,2 = VBIAS = 5 V |
–40°C to 105°C | 80 | 120 | µA | ||
IIN(VBIAS-ON) | VBIAS quiescent current (single channel) | IOUT1 = IOUT2 = 0 mA, VON2 = 0 V
VIN1,2 = VON1 = VBIAS = 5 V |
–40°C to 105°C | 80 | 120 | µA | ||
IIN(VBIAS-OFF) | VBIAS shutdown current | VON1,2 = 0 V, VOUT1,2 = 0 V | –40°C to 105°C | 2 | µA | |||
IIN(VIN-OFF) | VIN1,2 off-state supply current (per channel) | VON1,2 = 0 V,
VOUT1,2 = 0 V |
VIN1,2 = 5 V | –40°C to 105°C | 0.5 | 8 | µA | |
VIN1,2 = 3.3 V | 0.1 | 3 | ||||||
VIN1,2 = 1.8 V | 0.07 | 2 | ||||||
VIN1,2 = 0.8 V | 0.04 | 1 | ||||||
ION | ON pin input leakage current | VON = 5.5 V | –40°C to 105°C | 1 | µA | |||
RESISTANCE CHARACTERISTICS | ||||||||
RON | ON-state resistance (per channel) | IOUT = –200 mA,
VBIAS = 5 V |
VIN = 5 V | 25°C | 16 | 19 | mΩ | |
–40°C to 85°C | 21 | |||||||
–40°C to 105°C | 23 | |||||||
VIN = 3.3 V | 25°C | 16 | 19 | |||||
–40°C to 85°C | 21 | |||||||
–40°C to 105°C | 23 | |||||||
VIN = 1.8 V | 25°C | 16 | 19 | |||||
–40°C to 85°C | 21 | |||||||
–40°C to 105°C | 23 | |||||||
VIN = 1.5 V | 25°C | 16 | 19 | |||||
–40°C to 85°C | 21 | |||||||
–40°C to 105°C | 23 | |||||||
VIN = 1.2 V | 25°C | 16 | 19 | |||||
–40°C to 85°C | 21 | |||||||
–40°C to 105°C | 23 | |||||||
VIN = 0.8 V | 25°C | 16 | 19 | |||||
–40°C to 85°C | 21 | |||||||
–40°C to 105°C | 23 | |||||||
RPD | Output pulldown resistance | VIN = 5.0 V, VON = 0 V, IOUT =
15 mA |
–40°C to 105°C | 230 | 330 | Ω |