SLVSC71B December 2013 – March 2020 TPS22966-Q1
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VIN1 | I | Switch 1 input. Place an optional decoupling capacitor between this pin and GND for reduce VIN dip during turnon of the channel. See Application Information section for more information. |
2 | VIN1 | I | Switch 1 input. Place an optional decoupling capacitor between this pin and GND for reduce VIN dip during turnon of the channel. See Application Informationfor more information. |
3 | ON1 | I | Active high switch 1 control input. Do not leave floating. |
4 | VBIAS | I | Bias voltage. Power supply to the device. See Application Information for more information. |
5 | ON2 | I | Active high switch 2 control input. Do not leave floating. |
6 | VIN2 | I | Switch 2 input. Place an optional decoupling capacitor between this pin and GND for reduce VIN dip during turnon of the channel. See Application Information for more information. |
7 | VIN2 | I | Switch 2 input. Place an optional decoupling capacitor between this pin and GND for reduce VIN dip during turnon of the channel. See Application Information for more information. |
8 | VOUT2 | O | Switch 2 output. |
9 | VOUT2 | O | Switch 2 output. |
10 | CT2 | O | Switch 2 slew rate control. Can be left floating. Capacitor used on this pin should be rated for a minimum of 25 V for desired rise time performance. |
11 | GND | – | Ground |
12 | CT1 | O | Switch 1 slew rate control. Can be left floating. Capacitor used on this pin should be rated for a minimum of 25 V for desired rise time performance. |
13 | VOUT1 | O | Switch 1 output. |
14 | VOUT1 | O | Switch 1 output. |
15 | Thermal Pad | O | Thermal pad (exposed center pad) to alleviate thermal stress. Tie to GND. See Layout Guidelines for layout guidelines. |