SLVSC71B December 2013 – March 2020 TPS22966-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN = VON = VBIAS = 5 V, TA = 25ºC (unless otherwise noted) | ||||||
tON | Turnon time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 1559 | µs | ||
tOFF | Turnoff time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 6 | |||
tR | VOUT rise time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 1991 | |||
tF | VOUT fall time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 2 | |||
tD | ON delay time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 665 | |||
VIN = 0.8 V, VON = VBIAS = 5 V, TA = 25ºC (unless otherwise noted) | ||||||
tON | Turnon time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 732 | µs | ||
tOFF | Turnoff time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 161 | |||
tR | VOUT rise time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 371 | |||
tF | VOUT fall time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 14 | |||
tD | ON delay time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 544 | |||
VIN = 2.5 V, VON = 5 V, VBIAS = 2.5 V, TA = 25ºC (unless otherwise noted) | ||||||
tON | Turnon time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 2410 | µs | ||
tOFF | Turnoff time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 7 | |||
tR | VOUT rise time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 2412 | |||
tF | VOUT fall time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 2 | |||
tD | ON delay time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 1181 | |||
VIN = 0.8 V, VON = 5 V, VBIAS = 2.5 V, TA = 25ºC (unless otherwise noted) | ||||||
tON | Turnon time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 1575 | µs | ||
tOFF | Turnoff time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 124 | |||
tR | VOUT rise time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 927 | |||
tF | VOUT fall time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 14 | |||
tD | ON delay time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 1089 |