13 Device and Documentation Support
13.1 Device Support
13.1.1 Developmental Support
For the TPS22968N and TPS22968N-Q1 PSpice Transient Model, see SLVMBA9.
For the TPS22968 and TPS22968-Q1 PSpice Transient Model, see SLVMA29.
13.2 Documentation Support
13.2.1 Related Documentation
For related documentation see the following:
-
Basics of Load Switches, SLVA652
-
Managing Inrush Current, SLVA670A
-
TPS22968EVM-007 Dual 4A Load Switch, SLVUA30
-
Load Switch Thermal Considerations, SLVUA74
-
TPS22968Q1EVM Dual 4 A Load Switch, SLVUAE2A
13.3 Community Resources
The following links connect to TI community resources. Linked contents are provided "AS IS" by the respective contributors. They do not constitute TI specifications and do not necessarily reflect TI's views; see TI's Terms of Use.
TI E2E™ Online Community TI's Engineer-to-Engineer (E2E) Community. Created to foster collaboration among engineers. At e2e.ti.com, you can ask questions, share knowledge, explore ideas and help solve problems with fellow engineers.
Design Support TI's Design Support Quickly find helpful E2E forums along with design support tools and contact information for technical support.
13.4 Trademarks
E2E is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.
13.5 Electrostatic Discharge Caution
These devices have limited built-in ESD protection. The leads should be shorted together or the device placed in conductive foam during storage or handling to prevent electrostatic damage to the MOS gates.
13.6 Glossary
SLYZ022 — TI Glossary.
This glossary lists and explains terms, acronyms, and definitions.