SLVSCJ7B March   2014  – July 2015 TPS22969
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
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics, VBIAS = 5.0 V
    6. 6.6 Electrical Characteristics, VBIAS = 2.5 V
    7. 6.7 Switching Characteristics
    8. 6.8 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 On/off Control
      2. 7.3.2 Input Capacitor (CIN)
      3. 7.3.3 Output Capacitor (CL)
      4. 7.3.4 VIN and VBIAS Voltage Range
  8. Applications and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 VIN to VOUT Voltage Drop
        2. 8.2.2.2 Inrush Current
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Community Resources
    2. 11.2 Trademarks
    3. 11.3 Electrostatic Discharge Caution
    4. 11.4 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

6 Specifications

6.1 Absolute Maximum Ratings

Over operating free-air temperature range (unless otherwise noted) (1)
MIN MAX UNIT
VIN Input voltage range –0.3 6 V
VBIAS Bias voltage range –0.3 6 V
VOUT Output voltage range –0.3 6 V
VON ON pin voltage range –0.3 6 V
IMAX Maximum Continuous Switch Current 6 A
IPLS Maximum Pulsed Switch Current, pulse < 300-µs, 2% duty cycle 8 A
TA Operating free-air temperature range –40 105 °C
TJ Maximum junction temperature 125 °C
TSTG Storage temperature range –65 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±2000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±1000
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process. Manufacturing with less than 500-V HBM is possible with the necessary precautions.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process. Manufacturing with less than 250-V CDM is possible with the necessary precautions.

6.3 Recommended Operating Conditions

Over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
VIN Input voltage range 0.8 VBIAS V
VBIAS Bias voltage range 2.5 5.5 V
VON ON voltage range 0 5.5 V
VOUT Output voltage range VIN V
VIH, ON High-level voltage, ON VBIAS = 2.5V to 5.5V 1.2 5.5 V
VIL, ON Low-level voltage, ON VBIAS = 2.5V to 5.5V 0 0.5 V
CIN Input Capacitor 1(1) µF
(1) Refer to Detailed Description section.

6.4 Thermal Information

THERMAL METRIC(1) TPS22969 UNIT
DNY (WSON)
8 PINS
RθJA Junction-to-ambient thermal resistance 44.6 °C/W
RθJCtop Junction-to-case (top) thermal resistance 44.4 °C/W
RθJB Junction-to-board thermal resistance 17.6 °C/W
ψJT Junction-to-top characterization parameter 0.4 °C/W
ψJB Junction-to-board characterization parameter 17.4 °C/W
RθJCbot Junction-to-case (bottom) thermal resistance 1.1 °C/W
(1) For more information about traditional and new thermal metrics, see the IC Package Thermal Metrics application report, SPRA953.

6.5 Electrical Characteristics, VBIAS = 5.0 V

Unless otherwise noted, the specification in the following table applies over the operating ambient temperature
–40°C ≤ TA ≤ 105°C. Typical values are for TA = 25°C (unless otherwise noted).
PARAMETER TEST CONDITIONS TA MIN TYP MAX UNIT
CURRENTS AND THRESHOLDS
IQ, VBIAS VBIAS quiescent current IOUT = 0, VIN = VBIAS,
VON = 5.0 V
-40°C to 85°C 20.4 26.0 µA
-40°C to 105°C 27.0
ISD, VBIAS VBIAS shutdown current VON = 0 V, VOUT = 0 V -40°C to 85°C 1.1 1.5 µA
-40°C to 105°C 1.6
ISD, VIN VIN shutdown current VON = 0 V,
VOUT = 0 V
VIN = 5.0 V -40°C to 85°C 0.1 µA
-40°C to 105°C 0.5
VIN = 3.3 V -40°C to 85°C 0.1
-40°C to 105°C 0.5
VIN = 1.8 V -40°C to 85°C 0.1
-40°C to 105°C 0.5
VIN = 1.05 V -40°C to 85°C 0.1
-40°C to 105°C 0.5
VIN = 0.8 V -40°C to 85°C 0.1
-40°C to 105°C 0.5
ION ON pin leakage current VON = 5.5 V -40°C to 105°C 0.1 µA
VHYS, ON ON pin hysteresis VBIAS = VIN 25°C 113 mV
RESISTANCE CHARACTERISTICS
RON On-state resistance IOUT = –200 mA,
VBIAS = 5.0 V
VIN = 5.0 V 25°C 4.4 5.0
-40°C to 85°C 5.6
-40°C to 105°C 5.8
VIN = 3.3 V 25°C 4.4 5.0
-40°C to 85°C 5.6
-40°C to 105°C 5.8
VIN = 2.5 V 25°C 4.4 5.0
-40°C to 85°C 5.6
-40°C to 105°C 5.8
VIN = 1.8 V 25°C 4.4 5.0
-40°C to 85°C 5.6
-40°C to 105°C 5.8
VIN = 1.05 V 25°C 4.4 5.0
-40°C to 85°C 5.6
-40°C to 105°C 5.8
VIN = 0.8 V 25°C 4.4 5.0
-40°C to 85°C 5.6
-40°C to 105°C 5.8
IOUT = –6 A,
VBIAS = 5.0 V
VIN = 1.05 V -40°C to 85°C 4.6 5.8(1)
-40°C to 105°C 6.0(1)
RPD Output pulldown resistance VIN = 5.0 V, VON = 0 V, VOUT = 1 V -40°C to 105°C 224 233 Ω
(1) Parameter verified by design and characterization, but not tested in production.

6.6 Electrical Characteristics, VBIAS = 2.5 V

Unless otherwise noted, the specification in the following table applies over the operating ambient temperature
–40°C ≤ TA ≤ 105°C. Typical values are for TA = 25°C unless otherwise noted.
PARAMETER TEST CONDITIONS TA MIN TYP MAX UNIT
CURRENTS AND THRESHOLDS
IQ, VBIAS VBIAS quiescent current IOUT = 0, VIN = VBIAS,
VON = 5.0 V
-40°C to 85°C 9.9 12.5 µA
-40°C to 105°C 12.7
ISD, VBIAS VBIAS shutdown current VON = 0 V, VOUT = 0 V -40°C to 85°C 0.5 0.65 µA
-40°C to 105°C 0.7
ISD, VIN VIN shutdown current VON = 0 V,
VOUT = 0 V
VIN = 2.5 V -40°C to 85°C 0.1 µA
-40°C to 105°C 0.5
VIN = 1.8 V -40°C to 85°C 0.1
-40°C to 105°C 0.5
VIN = 1.05 V -40°C to 85°C 0.1
-40°C to 105°C 0.5
VIN = 0.8 V -40°C to 85°C 0.1
-40°C to 105°C 0.5
ION ON pin input leakage current VON = 5.5 V -40°C to 105°C 0.1 µA
VHYS, ON ON pin hysteresis VBIAS = VIN 25°C 83 mV
RESISTANCE CHARACTERISTICS
RON On-state resistance IOUT = –200 mA,
VBIAS = 2.5 V
VIN =2.5 V 25°C 4.7 5.3
-40°C to 85°C 6.0
-40°C to 105°C 6.2
VIN =1.8 V 25°C 4.6 5.2
-40°C to 85°C 5.8
-40°C to 105°C 6.0
VIN =1.05 V 25°C 4.5 5.1
-40°C to 85°C 5.7
-40°C to 105°C 5.9
VIN = 0.8 V 25°C 4.5 5.1
-40°C to 85°C 5.7
-40°C to 105°C 5.9
RPD Output pulldown resistance VIN = 2.5 V, VON = 0 V, VOUT = 1 V -40°C to 105°C 224 233 Ω

6.7 Switching Characteristics

Refer to the timing test circuit in Figure 1 (unless otherwise noted) for references to external components used for the test condition in the switching characteristics table. Switching characteristics shown below are only valid for the power-up sequence where VIN and VBIAS are already in steady state condition before the ON pin is asserted high.
PARAMETER TEST CONDITION MIN TYP MAX UNIT
VIN = 5 V, VON = VBIAS = 5 V, TA = 25ºC (unless otherwise noted)
tON Turn-on time RL = 10 Ω, CL = 0.1 µF 2397 µs
tOFF Turn-off time 4
tR VOUT rise time 2663
tF VOUT fall time 2
tD Delay time 1009
VIN = 1.05 V, VON = VBIAS = 5 V, TA = 25ºC (unless otherwise noted)
tON Turn-on time RL = 10 Ω, CL = 0.1 µF 1064 µs
tOFF Turn-off time 4
tR VOUT rise time 599
tF VOUT fall time 2
tD Delay time 727
VIN = 0.8 V, VON = VBIAS = 5 V, TA = 25ºC (unless otherwise noted)
tON Turn-on time RL = 10 Ω, CL = 0.1 µF 981 µs
tOFF Turn-off time 4
tR VOUT rise time 500
tF VOUT fall time 2
tD Delay time 714
VIN = 2.5 V, VON = 5 V, VBIAS = 2.5 V, TA = 25ºC (unless otherwise noted)
tON Turn-on time RL = 10 Ω, CL = 0.1 µF 1576 µs
tOFF Turn-off time 8
tR VOUT rise time 1372
tF VOUT fall time 2
tD Delay time 865
VIN = 1.05 V, VON = 5V, VBIAS = 2.5 V, TA = 25ºC (unless otherwise noted)
tON Turn-on time RL = 10 Ω, CL = 0.1 µF 1080 µs
tOFF Turn-off time 8
tR VOUT rise time 604
tF VOUT fall time 2
tD Delay time 738
VIN = 0.8 V, VON = 5V, VBIAS = 2.5 V, TA = 25ºC (unless otherwise noted)
tON Turn-on time RL = 10 Ω, CL = 0.1 µF 994 µs
tOFF Turn-off time 8
tR VOUT rise time 502
tF VOUT fall time 2
tD Delay time 723
TPS22969 switch_char1_slvscj7.gifFigure 1. Switching Characteristics Measurement Setup and Definitions

6.8 Typical Characteristics

TPS22969 D002_TPS22969.gif
VIN = VBIAS VON = 5 V IOUT = 0 A
Figure 2. IQ,VBIAS vs VBIAS
TPS22969 D001_TPS22969ISD.gif
VBIAS = 5 V VON = 0 V VOUT = 0 V
Figure 4. ISD,VIN vs VIN
TPS22969 D006_REVISION.gif
VBIAS = 5 V VON = 5 V IOUT = –200 mA
Figure 6. RON vs Ambient Temperature
TPS22969 D008_TPS22969.gif
VBIAS = 5 V VON = 5 V IOUT = –200 mA
Figure 8. RON vs VIN
TPS22969 D010_TPS22969.gif
VON = 0 V VIN = 1.05 V VOUT = 1 V
Figure 10. RPD vs VBIAS
TPS22969 D011_TPS22969_62_59_Fix.gif
VBIAS = 5 V VON = 5 V TA = 25°C
RON vs IOUT at TA = 25°C
TPS22969 D014_TPS22969.gif
VIN = VBIAS IOUT = 0 A
Figure 12. VIL,ON vs VBIAS
TPS22969 D016_TPS22969.gif
VBIAS = 2.5 V RL = 10 Ω CL = 0.1 µF
Figure 14. tD vs VIN
TPS22969 D018_TPS22969.gif
VBIAS = 2.5 V RL = 10 Ω CL = 0.1 µF
Figure 16. tF vs VIN
TPS22969 D020_TPS22969.gif
VBIAS = 2.5 V RL = 10 Ω CL = 0.1 µF
Figure 18. tOFF vs VIN
TPS22969 D022_TPS22969.gif
VBIAS = 2.5 V RL = 10 Ω CL = 0.1 µF
Figure 20. tON vs VIN
TPS22969 D024_TPS22969.gif
VBIAS = 2.5 V RL = 10 Ω CL = 0.1 µF
Figure 22. tR vs VIN
TPS22969 D026_TPS22969.gif
TA = 25°C RL = 10 Ω CL = 0.1 µF
Figure 24. tR vs VIN for Various VBIAS
TPS22969 D003_TPS22969.gif
VIN = VBIAS VON = 0 V VOUT = 0 V
Figure 3. ISD,VBIAS vs VBIAS
TPS22969 D005_REVISION.gif
VBIAS = 2.5 V VON = 5 V IOUT = –200 mA
Figure 5. RON vs Ambient Temperature
TPS22969 D007_TPS22969.gif
VBIAS = 2.5 V VON = 5 V IOUT = –200 mA
Figure 7. RON vs VIN
TPS22969 D009_TPS22969.gif
TA = 25°C VON = 5 V IOUT = –200 mA
Figure 9. RON vs VIN
TPS22969 D012_TPS22969_62_59_Fix.gif
VBIAS = 2.5 V VON = 5 V TA = 25°C
RON vs IOUT at TA = 25°C
TPS22969 D013_TPS22969.gif
VIN = VBIAS
Figure 11. VHYS vs VBIAS
TPS22969 D015_TPS22969.gif
VIN = VBIAS IOUT = 0 A
Figure 13. VIH,ON vs VBIAS
TPS22969 D017_TPS22969.gif
VBIAS = 5 V RL = 10 Ω CL = 0.1 µF
Figure 15. tD vs VIN
TPS22969 D019_TPS22969.gif
VBIAS = 5 V RL = 10 Ω CL = 0.1 µF
Figure 17. tF vs VIN
TPS22969 D021_TPS22969.gif
VBIAS = 5 V RL = 10 Ω CL = 0.1 µF
Figure 19. tOFF vs VIN
TPS22969 D023_TPS22969.gif
VBIAS = 5 V RL = 10 Ω CL = 0.1 µF
Figure 21. tON vs VIN
TPS22969 D025_TPS22969.gif
VBIAS = 5 V RL = 10 Ω CL = 0.1 µF
Figure 23. tR vs VIN
TPS22969 D027_TPS22969.gif
TA = 25°C RL = 10 Ω CL = 0.1 µF
Figure 25. tR vs VBIAS for Various VIN