SLVSDF2A May 2017 – July 2017 TPS22970
PRODUCTION DATA.
The device is designed to operate from a VIN range of 0.65 V to 3.6 V. The VIN power supply must be well regulated and placed as close to the device terminal as possible. The power supply must be able to withstand all transient load current steps. In most situations, using an input capacitance of 1 µF is sufficient to prevent the supply voltage from dipping when the switch is turned on. In cases where the power supply is slow to respond to a large transient current or large load current step, additional bulk capacitance may be required on the input.