SLVSDK7C April 2017 – February 2020 TPS22971
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VIN | Input voltage | –0.3 | 4 | V | |
VOUT | Output voltage | –0.3 | 4 | V | |
VON | ON voltage | –0.3 | 4 | V | |
VPG | PG voltage | –0.3 | 4 | V | |
IMAX | Maximum continuous switch current | 3 | A | ||
IPLS | Maximum pulsed switch current, pulse < 300-µs, 2% duty cycle | 4 | A | ||
TJ | Maximum junction temperature | Internally Limited | |||
Tstg | Storage temperature | –65 | 150 | °C |