SLVSDK7C April 2017 – February 2020 TPS22971
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CT | C2 | O | VOUT slew rate control. Adding capacitance from this pin to ground lowers the output slew rate |
GND | D1 | GND | Ground |
ON | D2 | I | Switch enable control input. Do not leave floating |
PG | C1 | O | Power Good Indication. Open drain releases when the switch is fully on |
VOUT | A1, B1 | O | Switch output |
VIN | A2, B2 | I | Switch input |