SLVSDK7C April 2017 – February 2020 TPS22971
PRODUCTION DATA.
The TPS22971 has a power good (PG) output signal to indicate the gate of the pass FET is driven high and the switch is fully on (full load ready). The signal is an active high and open drain output which can be connected to a voltage source through an external pull up resistor, RPU. This voltage source can be VOUT from the TPS22971 or another external voltage. Equation 4 and Equation 5 show the approximate equation for the relationship between CT setting, VIN and PG Turn-On time (tPG,ON):
where