SLVSDK7C April 2017 – February 2020 TPS22971
PRODUCTION DATA.
Figure 5. Turn-On Time vs Temperature
Figure 7. Rise Time vs Temperature
Figure 9. PG Turn-Off Time vs Temperature
| RL = 10 Ω | CL = 0.1 μF |
| RL = 10 Ω | CT = 0 pF |
| TA = 25°C | CL = 0.1 µF |
| RL = 10 Ω | CT = 0 pF |
| TA = 25°C | CL = 0.1 µF |
| RL = 10 Ω | CIN = 0 pF |
| TA = 25°C | CL = 0.1 µF |
| CT = 1000 pF | CL = 133 µF |
| RL = OPEN | TA = 25°C |
| CT = 1000 pF | CL = 133 µF |
| RL = OPEN | TA = 25°C |
| CIN = 0 pF | CL = 0.1 µF |
| RL = 10 Ω | TA = 25°C |
| VIN = 1V | CT = 0 pF | CL = 0.1 µF | RL = 10 Ω |
Figure 8. PG Turn-On Time vs Temperature
Figure 10. Turn-Off Time vs Temperature
| RL = 10 Ω | CT = 0 pF |
| TA = 25°C | CL = 0.1 µF |
| RL = 10 Ω | CT = 0 pF |
| TA = 25°C | CL = 0.1 µF |
| RL = 10 Ω | CT = 0 pF |
| TA = 25°C | CL = 0.1 µF |
| CT = 1000 pF | CL = 33 µF |
| RL = OPEN | TA = 25°C |
| CT = 1000 pF | CL = 33 µF |
| RL = OPEN | TA = 25°C |
| CT = 0 pF | CL = 0.1 µF |
| RL = 10 Ω | TA = 25°C |