Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TPS22976 5.7-V, 6-A, 14-mΩ On-Resistance Dual-Channel Load Switch
1 Features
- Integrated dual-channel load switch
- Input voltage range: 0.6 V to
VBIAS
- VBIAS voltage range: 2.5 V to 5.7
V
- On-resistance
- RON = 14 mΩ (typical)
at VIN = 0.6 V to 5 V,
VBIAS = 5 V - RON = 18 mΩ (typical)
at VIN = 0.6 V to 2.5 V,
VBIAS = 2.5 V
- 6-A maximum continuous switch current per
channel
- Quiescent current for TPS22976, TPS22976N
- 37 µA (typical, both
channels)
at VIN =
VBIAS = 5 V
- 35 µA (typical, single
channel)
at VIN =
VBIAS = 5 V
- Quiescent current for TPS22976A
- 85 µA (typical, both
channels)
at VIN =
VBIAS = 5 V
- 83 µA (typical, single
channel)
at VIN =
VBIAS = 5 V
- Control input threshold enables use of
1.2-, 1.8-, 2.5-, and 3.3-V logic - Configurable rise time
- Fast turn ON time (TPS22976A)
- tON = 17µs at
VIN = 1.05V
- Thermal shutdown
- Quick Output Discharge (QOD) (optional)
- SON 14-pin package with thermal pad
- ESD performance tested per JESD 22