SLVSDE7D November   2016  – December 2023 TPS22976

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Pin Configuration and Functions
    1.     Pin Functions
  7. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics (VBIAS = 5V)
    6. 6.6  Electrical Characteristics (VBIAS = 2.5V)
    7. 6.7  Switching Characteristics (TPS22976)
    8. 6.8  Switching Characteristics (TPS22976A)
    9. 6.9  Switching Characteristics (TPS22976N)
    10. 6.10 Typical DC Characteristics
    11. 6.11 Typical AC Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 ON and OFF Control
      2. 8.3.2 Input Capacitor (Optional)
      3. 8.3.3 Output Capacitor (Optional)
      4. 8.3.4 Quick Output Discharge (QOD) (Not Present in TPS22976N)
      5. 8.3.5 Thermal Shutdown
    4. 8.4 Device Functional Modes
  10. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Parallel Configuration
      2. 9.1.2 Standby Power Reduction
      3. 9.1.3 Power Supply Sequencing without GPIO Input
      4. 9.1.4 Reverse Current Blocking
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Inrush Current
        2. 9.2.2.2 Adjustable Rise Time
      3. 9.2.3 Application Curves
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
      3. 9.4.3 Power Dissipation
  11. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 Developmental Support
    2. 10.2 Documentation Support
      1. 10.2.1 Related Documentation
    3. 10.3 Receiving Notification of Documentation Updates
    4. 10.4 Support Resources
    5. 10.5 Trademarks
    6. 10.6 Electrostatic Discharge Caution
    7. 10.7 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DPU|14
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The TPS22976 product family consists of three devices: TPS22976, TPS22976A and TPS22976N. Each device is a dual-channel load switch with controlled turnon. The device contains two N-channel MOSFETs that can operate over an input voltage range of 0.6 V to 5.7 V, and can support a maximum continuous current of 6 A per channel. Each switch is independently controlled by an on and off input (ON1 and ON2), which can interface directly with low-voltage control signals. The TPS22976 is capable of thermal shutdown when the junction temperature is above the threshold, turning the switch off. The switch turns on again when the junction temperature stabilizes to a safe range. The TPS22976 also offers an optional integrated 230-Ω on-chip load resistor for quick output discharge when the switch is turned off.

The TPS22976 is available in a small, space-saving 3-mm × 2-mm 14-SON package (DPU) with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –40°C to 105°C.

Device Information(1)
PART NUMBERPACKAGEBODY SIZE (NOM)
TPS22976
TPS22976A
TPS22976N
WSON (14)3.00 mm × 2.00 mm
For all available packages, see the orderable addendum at the end of the data sheet.
GUID-E181A8EA-006F-41D6-A638-2BD2F8308FF9-low.gif Application Circuit