SLVSDE7D November 2016 – December 2023 TPS22976
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN = VON = VBIAS = 5V, TA = 25°C | ||||||
tON | Turn ON Time | RL = 10Ω, CL = 0.1uF, CT = 1000pF | 350 | µs | ||
tOFF | Turn OFF Time | RL = 10Ω, CL = 0.1uF, CT = 1000pF | 2 | µs | ||
tR | Rise Time | RL = 10Ω, CL = 0.1uF, CT = 1000pF | 263 | µs | ||
tF | Fall Time | RL = 10Ω, CL = 0.1uF, CT = 1000pF | 2 | µs | ||
tD | Delay Time | RL = 10Ω, CL = 0.1uF, CT = 1000pF | 86 | µs | ||
VIN = 0.6V, VON = VBIAS = 5V, TA = 25°C | ||||||
tON | Turn ON Time | RL = 10Ω, CL = 0.1uF, CT = 1000pF | 100 | µs | ||
tOFF | Turn OFF Time | RL = 10Ω, CL = 0.1uF, CT = 1000pF | 2 | µs | ||
tR | Rise Time | RL = 10Ω, CL = 0.1uF, CT = 1000pF | 41 | µs | ||
tF | Fall Time | RL = 10Ω, CL = 0.1uF, CT = 1000pF | 2 | µs | ||
tD | Delay Time | RL = 10Ω, CL = 0.1uF, CT = 1000pF | 58 | µs | ||
VIN = 2.5V, VON = 5V, VBIAS = 2.5V, TA = 25°C | ||||||
tON | Turn ON Time | RL = 10Ω, CL = 0.1uF, CT = 1000pF | 612 | µs | ||
tOFF | Turn OFF Time | RL = 10Ω, CL = 0.1uF, CT = 1000pF | 3 | µs | ||
tR | Rise Time | RL = 10Ω, CL = 0.1uF, CT = 1000pF | 392 | µs | ||
tF | Fall Time | RL = 10Ω, CL = 0.1uF, CT = 1000pF | 2 | µs | ||
tD | Delay Time | RL = 10Ω, CL = 0.1uF, CT = 1000pF | 221 | µs | ||
VIN = 0.6V, VON = 5V, VBIAS = 2.5V, TA = 25°C | ||||||
tON | Turn ON Time | RL = 10Ω, CL = 0.1uF, CT = 1000pF | 301 | µs | ||
tOFF | Turn OFF Time | RL = 10Ω, CL = 0.1uF, CT = 1000pF | 3 | µs | ||
tR | Rise Time | RL = 10Ω, CL = 0.1uF, CT = 1000pF | 119 | µs | ||
tF | Fall Time | RL = 10Ω, CL = 0.1uF, CT = 1000pF | 2 | µs | ||
tD | Delay Time | RL = 10Ω, CL = 0.1uF, CT = 1000pF | 182 | µs | ||
VIN = 1.05V, VON = VBIAS = 5V, TA = -40°C to 85°C | ||||||
tON | Turn ON Time | RL = 10Ω, CL = 0.1uF, CT = 0pF | 17 | 42 | µs | |
tOFF | Turn OFF Time | RL = 10Ω, CL = 0.1uF, CT = 0pF | 2 | µs | ||
tR | Rise Time | RL = 10Ω, CL = 0.1uF, CT = 0pF | 6 | 25 | µs | |
tF | Fall Time | RL = 10Ω, CL = 0.1uF, CT = 0pF | 2 | µs | ||
tD | Delay Time | RL = 10Ω, CL = 0.1uF, CT = 0pF | 11 | 25 | µs |