SLVSFT0A July 2021 – December 2021 TPS22992
PRODUCTION DATA
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VBIAS | 1 | I | Bias voltage |
VIN | 2 | I | Input voltage |
PG | 3 | O | Open drain power good signal, asserted high when the output is full load ready |
GND | 4 | — | Device ground |
QOD | 5 | — | Quick output discharge pin |
VOUT | 6 | O | Output voltage |
CT | 7 | O | Timing pin, can control the slew rate of the output through a capacitor to GND |
ON | 8 | I | Enable pin |