SLVSCL4B August 2014 – September 2014 TPS22994
PRODUCTION DATA.
TPS22994 | |
---|---|
RON TYPICAL AT 3.3 V(VBIAS = 7.2 V) | 41 mΩ |
RISE TIME(1) | Programmable |
ON DELAY(1) | Programmable |
QUICK OUTPUT DISCHARGE(1)(2) | Programmable |
MAXIMUM OUTPUT CURRENT(per channel) | 1 A |
GPIO ENABLE | Active High |
OPERATING TEMP | –40°C to 85°C |