SLVSCL4B August 2014 – September 2014 TPS22994
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VINx | Input voltage for VIN1, VIN2, VIN3, VIN4 | For VBIAS < 4.6 V | 1.0 | (VBIAS – 1 V) | V |
For VBIAS ≥ 4.6 V | 1.0 | 3.6 | |||
VBIAS | Supply voltage for VBIAS | 2.7 | 17.2 | V | |
VDD | Supply voltage for VDD | 1.62 | 3.6 | V | |
VADDx | Input voltage for ADD1, ADD2, ADD3 | 0 | VDD | V | |
VONx | Input voltage for ON1, ON2, ON3, ON4 | 0 | 5 | V | |
VOUTx | Output voltage for VOUT1, VOUT2, VOUT3, VOUT4 | 0 | VINx | V | |
CINx | Input capacitor on VIN1, VIN2, VIN3, VIN4 | 1(1) | µF |
VALUE | UNIT(2) | ||||
---|---|---|---|---|---|
MIN | MAX | ||||
VINx | Input voltage for VIN1, VIN2, VIN3, VIN4 | –0.3 | 4 | V | |
VBIAS | Supply voltage for VBIAS | –0.3 | 20 | V | |
VOUTx | Output voltage for VOUT1, VOUT2, VOUT3, VOUT4 | –0.3 | 4 | V | |
VDD, VSCL, VSDA, VADDx |
Input voltage for VDD, SCL, SDA, ADD1, ADD2, ADD3 | –0.3 | 4 | V | |
VONx | Input voltage for ON1, ON2, ON3, ON4 | –0.3 | 6 | V | |
IMAX | Maximum continuous switch current per channel | 1 | A | ||
TA | Operating free-air temperature(3) | –40 | 85 | °C | |
TJ | Maximum junction temperature | 125 | °C | ||
TLEAD | Maximum lead temperature (10-s soldering time) | 300 | °C |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature | –65 | 150 | °C | |
ESD(1) | Electrostatic discharge protection | Human-Body Model (HBM)(2) | –2000 | 2000 | V |
Charged-Device Model (CDM)(3) | –-500 | 500 | V |
THERMAL METRIC(1)(2) | TPS22994 | UNIT | |
---|---|---|---|
RUK | |||
20 PINS | |||
ΘJA | Junction-to-ambient thermal resistance | 46 | °C/W |
ΘJC(top) | Junction-to-case(top) thermal resistance | 50 | |
ΘJB | Junction-to-board thermal resistance | 18 | |
ΨJT | Junction-to-top characterization parameter | 0.7 | |
ΨJB | Junction-to-board characterization parameter | 18 | |
ΘJC(bottom) | Junction-to-case(bottom) thermal resistance | 4.2 |
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
POWER SUPPLIES CURRENTS AND LEAKAGES | ||||||||
IQ, VBIAS | Quiescent current for VBIAS (all four channels) | IOUT1,2,3,4 = 0 A, VIN1,2,3,4 = lower of (VBIAS-1 V) or 3.6 V, VON1,2,3,4 = 3.6 V, VDD = 0 V |
VBIAS = 2.7 V | Full | 18.3 | 27.6 | µA | |
VBIAS = 3.3 V | 18.9 | 28.6 | ||||||
VBIAS = 4.5 V | 19.4 | 29.9 | ||||||
VBIAS = 5.2 V | 19.9 | 30.3 | ||||||
VBIAS = 7.2 V | 21.1 | 33.6 | ||||||
VBIAS = 10.8 V | 21.2 | 34.8 | ||||||
VBIAS = 12.6 V | 21.2 | 35.0 | ||||||
VBIAS = 17.2 V | 21.2 | 35.7 | ||||||
Quiescent current for VBIAS (single channel) | IOUT1,2,3,4 = 0 A, VIN1 = lower of (VBIAS-1 V) or 3.6 V, VON1 = 3.6 V, VIN2,3,4 = VON2,3,4 = 0 V, VDD = 0 V |
VBIAS = 2.7 V | Full | 8.3 | 16.6 | µA | ||
VBIAS = 3.3 V | 8.8 | 17.6 | ||||||
VBIAS = 4.5 V | 9.5 | 18.9 | ||||||
VBIAS = 5.2 V | 9.9 | 19.6 | ||||||
VBIAS = 7.2 V | 11.3 | 22.5 | ||||||
VBIAS = 10.8 V | 11.7 | 23.6 | ||||||
VBIAS = 12.6 V | 11.7 | 23.8 | ||||||
VBIAS = 17.2 V | 11.9 | 24.4 | ||||||
IQ, VDD | Quiescent current for VDD | IOUT1,2,3,4 = 0 A, VIN1,2,3,4 = VON1,2,3,4 = 3.6 V, fSCL = 0 Hz |
VDD = 1.8 V | Full | 0.6 | 1.1 | µA | |
VDD = 3.6 V | 1.2 | 1.9 | ||||||
IDYN, VDD | Average dynamic current for VDD during I2C communication | IOUT1,2,3,4 = 0 A, VIN1,2,3,4 = VON1,2,3,4 = 3.6 V, fSCL = 1 MHz |
VDD = 1.8 V | Full | 7.7 | µA | ||
VDD = 3.6 V | 19.0 | |||||||
IDYN, VBIAS | Average dynamic current for VBIAS (all four channels) during I2C communication | IOUT1,2,3,4 = 0 A, VIN1,2,3,4 = lower of (VBIAS-1 V) or 3.6 V, VON1,2,3,4 = 3.6 V, fSCL=1 MHz |
VBIAS = 3.3 V | Full | 65.0 | µA | ||
VBIAS = 5.2 V | 66.9 | |||||||
VBIAS = 7.2 V | 68.4 | |||||||
VBIAS = 10.8 V | 68.5 | |||||||
VBIAS = 12.6 V | 68.6 | |||||||
VBIAS = 17.2 V | 69.1 | |||||||
Average dynamic current for VBIAS (single channel) during I2C communication | IOUT1,2,3,4 = 0 A, VIN1,2,3,4 = lower of (VBIAS-1 V) or 3.6 V, VON1,2,3,4 = 3.6 V, VIN2,3,4 = VON2,3,4 = 0 V, fSCL= 1 MHz |
VBIAS = 3.3 V | Full | 48.0 | µA | |||
VBIAS = 5.2 V | 58.2 | |||||||
VBIAS = 7.2 V | 58.9 | |||||||
VBIAS = 10.8 V | 60.2 | |||||||
VBIAS = 12.6 V | 60.2 | |||||||
VBIAS = 17.2 V | 60.7 | |||||||
ISD, VBIAS | Shutdown current for VBIAS (all four channels) | VON1,2,3,4 = 0 V, VOUT1,2,3,4 = 0 V, VDD = 3.6 V, VBIAS = 17.2V |
Full | 6.5 | 12.8 | µA | ||
ISD, VDD | Shutdown current for VDD | VON1,2,3,4 = 0 V, VOUT1,2,3,4 = 0 V, VDD = 3.6 V |
Full | 1.2 | 1.9 | µA | ||
ISD, VINx | Shutdown current for VINx | VONx = 0 V, VOUTx = 0 V, VDD = 3.6 V | VINx = 3.6 V | Full | 0.005 | 1.0 | µA | |
VINx = 3.3 V | 0.004 | 1.0 | ||||||
VINx = 1.8 V | 0.003 | 0.5 | ||||||
VINx = 1.5 V | 0.003 | 0.5 | ||||||
VINx = 1.0 V | 0.003 | 0.5 | ||||||
IONx | Leakage current for ONx | VONx = 5 V | Full | 0.003 | 0.1 | µA | ||
IADDx | Leakage current for ADDx | VADDx = 3.6 V | Full | 0.002 | 0.2 | µA | ||
ISCL | Leakage current for SCL | VSCL = 3.6 V | Full | 0.002 | 0.2 | µA | ||
ISDA | Leakage current for SDA | VSDA = 3.6 V | Full | 0.002 | 0.2 | µA | ||
RESISTANCE CHARACTERISTICS | ||||||||
RON | On-state resistance | VBIAS = 7.2 V, IOUT = –200 mA | VIN = 3.3 V | 25°C | 40.6 | 50.3 | mΩ | |
Full | 58.5 | |||||||
VIN = 2.5 V | 25°C | 40.5 | 50.2 | mΩ | ||||
Full | 58.5 | |||||||
VIN = 1.8 V | 25°C | 40.5 | 50.1 | mΩ | ||||
Full | 58.5 | |||||||
VIN = 1.5 V | 25°C | 40.5 | 50.1 | mΩ | ||||
Full | 58.5 | |||||||
VIN = 1.0 V | 25°C | 40.5 | 49.9 | mΩ | ||||
Full | 58.5 | |||||||
VBIAS = 5.2 V, IOUT = –200 mA | VIN = 3.3 V | 25°C | 60.4 | 64.0 | mΩ | |||
Full | 71.0 | |||||||
VIN = 2.5 V | 25°C | 44.7 | 53.1 | mΩ | ||||
Full | 65.2 | |||||||
VIN = 1.8 V | 25°C | 41.5 | 50.3 | mΩ | ||||
Full | 60.9 | |||||||
VIN = 1.5 V | 25°C | 40.8 | 50.3 | mΩ | ||||
Full | 60.5 | |||||||
VIN = 1.0 V | 25°C | 40.6 | 50.1 | mΩ | ||||
Full | 60.3 | |||||||
VBIAS = 3.3 V, IOUT = –200 mA | VIN = 2.3 V | 25°C | 114.2 | 166.0 | mΩ | |||
Full | 175.0 | |||||||
VIN = 1.8 V | 25°C | 64.2 | 85.9 | mΩ | ||||
Full | 94.4 | |||||||
VIN = 1.5 V | 25°C | 55.4 | 69.5 | mΩ | ||||
Full | 81.0 | |||||||
VIN = 1.0 V | 25°C | 48.0 | 57.9 | mΩ | ||||
Full | 70.0 | |||||||
RPD | Output pulldown resistance | VIN = 3.3 V, VON = 0 V, IOUT = 1 mA, QOD[1:0] = 00 | 25°C | 93 | Ω | |||
VIN = 3.3 V, VON = 0 V, IOUT = 1 mA, QOD[1:0] = 01 | 25°C | 470 | ||||||
VIN = 3.3 V, VON = 0 V, IOUT = 1 mA, QOD[1:0] = 10 | 25°C | 940 | ||||||
VIN = 3.3 V, VON = 0 V, IOUT = 1 mA, QOD[1:0] = 11 | No QOD | |||||||
THRESHOLD CHARACTERISTICS | ||||||||
VIH, ADDx | High-level input voltage for ADDx | Full | 0.7 × VDD | V | ||||
VIL, ADDx | Low-level input voltage for ADDx | Full | 0.3×VDD | V | ||||
VIH, ONx | High-level input voltage for ONx | Full | 1.05 | 5 | V | |||
VIL, ONx | Low-level input voltage for ONx | Full | 0 | 0.4 | V | |||
VHYS, ONx | Hysteresis for ONx | VBIAS = 2.7 V | 25°C | 107 | mV | |||
VBIAS = 5.2 V | 105 | |||||||
VBIAS = 7.2 V | 107 | |||||||
VBIAS = 10.8 V | 108 | |||||||
VBIAS = 12.6 V | 109 | |||||||
VBIAS = 17.2 V | 108 | |||||||
I2C CHARACTERISTICS | ||||||||
fSCL(1) | Clock frequency | Full | 1 | MHz | ||||
tSU, SDA(1) | Setup time for SDA | fSCL = 1 MHz (fast mode plus) | Full | 50 | ns | |||
tHD, SDA(1) | Hold time for SDA | Full | 0 | ns | ||||
IOL, SDA | SDA output low current | VOL,SDA = 0.4 V | 25°C | 8 | mA | |||
VIH, SDA | High-level input voltage for SDA | Full | 0.7 × VDD | VDD | V | |||
VIH, SCL | High-level input voltage for SCL | Full | 0.7 × VDD | VDD | V | |||
VIL, SDA | Low-level input voltage for SDA | Full | 0 | 0.3×VDD | V | |||
VIL, SCL | Low-level input voltage for SCL | Full | 0 | 0.3×VDD | V |
PARAMETER | TEST CONDITION | VIN VOLTAGE | UNIT | |||||
---|---|---|---|---|---|---|---|---|
3.3 V | 1.8 V | 1.5 V | 1.0 V | |||||
tON | VOUTx turn-on time | VBIAS = 7.2 V, RL= 10 Ω, CL= 0.1 µF, QOD[1:0] = 10, ON-delay[6:5] = 00 |
Slew rate[4:2] = 000 | 10.2 | 10.0 | 9.9 | 9.9 | µs |
Slew rate[4:2] = 001 | 220 | 159 | 147 | 124 | ||||
Slew rate[4:2] = 010 | 380 | 274 | 252 | 213 | ||||
Slew rate[4:2] = 011 | 674 | 486 | 446 | 377 | ||||
Slew rate[4:2] = 100 | 1334 | 967 | 888 | 749 | ||||
tOFF | VOUTx turn-off time | VBIAS = 7.2 V, RL=10 Ω, CL=0.1 µF, QOD[1:0] = 10, ON-delay[6:5] = 00 | 2.5 | 2.5 | 2.5 | 2.5 | µs | |
tR | VOUTx rise time | VBIAS = 7.2 V, RL= 10 Ω, CL = 0.1 µF, QOD[1:0] = 10, ON-delay[6:5] = 00 |
Slew rate[4:2] = 000 | 1.4 | 0.9 | 0.8 | 0.7 | µs |
Slew rate[4:2] = 001 | 271 | 178 | 158 | 125 | ||||
Slew rate[4:2] = 010 | 471 | 309 | 275 | 218 | ||||
Slew rate[4:2] = 011 | 835 | 549 | 489 | 390 | ||||
Slew rate[4:2] = 100 | 1674 | 1096 | 976 | 774 | ||||
tF | VOUTx fall time | VBIAS = 7.2 V, RL= 10 Ω, CL= 0.1 µF, QOD[1:0] = 10, ON-delay[6:5] = 00 | 2.3 | 2.3 | 2.3 | 2.3 | µs | |
tD | VOUTx ON delay time | VBIAS = 7.2 V, RL= 10 Ω, CL= 0.1 µF, QOD[1:0] = 10, Slew rate[6:5] = 000 |
ON delay[4:2] = 00 | 9.6 | 9.6 | 9.6 | 9.6 | µs |
ON delay[4:2] = 01 | 87 | 87 | 87 | 87 | ||||
ON delay[4:2] = 10 | 295 | 295 | 295 | 295 | ||||
ON delay[4:2] = 11 | 846 | 846 | 846 | 846 |
PARAMETER | TEST CONDITION | VIN VOLTAGE | UNIT | ||||
---|---|---|---|---|---|---|---|
1.8V | 1.5V | 1.0V | |||||
tON | VOUTx turn-on time | VBIAS = 3.3 V, RL=10 Ω, CL=0.1 µF, QOD[1:0] = 10, ON-delay[6:5] = 00 |
Slew rate[4:2] = 000 | 8.4 | 8.3 | 8.1 | µs |
Slew rate[4:2] = 001 | 165 | 152 | 129 | ||||
Slew rate[4:2] = 010 | 283 | 260 | 221 | ||||
Slew rate[4:2] = 011 | 502 | 460 | 389 | ||||
Slew rate[4:2] = 100 | 997 | 915 | 773 | ||||
tOFF | VOUTx turn-off time | VBIAS = 3.3 V, RL=10 Ω, CL=0.1 µF, QOD[1:0] = 10, ON-delay[6:5] = 00 | 2.5 | 2.6 | 2.8 | µs | |
tR | VOUTx rise time | VBIAS = 3.3 V, RL=10 Ω, CL=0.1 µF, QOD[1:0] = 10, ON-delay[6:5] = 00 |
Slew rate[4:2] = 000 | 2.8 | 2.4 | 1.8 | µs |
Slew rate[4:2] = 001 | 184 | 163 | 128 | ||||
Slew rate[4:2] = 010 | 318 | 283 | 224 | ||||
Slew rate[4:2] = 011 | 565 | 501 | 398 | ||||
Slew rate[4:2] = 100 | 1126 | 1002 | 791 | ||||
tF | VOUTx fall time | VBIAS = 3.3 V, RL=10 Ω, CL= 0.1 µF, QOD[1:0] = 10, ON-delay[6:5] = 00 | 2.2 | 2.2 | 2.1 | µs | |
tD | VOUTx ON delay time | VBIAS = 3.3 V, RL=10 Ω, CL=0.1 µF, QOD[1:0] = 10, Slew rate[6:5] = 000 |
ON delay[4:2] = 00 | 7.3 | 7.3 | 7.3 | µs |
ON delay[4:2] = 01 | 89 | 89 | 89 | ||||
ON delay[4:2] = 10 | 296 | 296 | 296 | ||||
ON delay[4:2] = 11 | 846 | 846 | 846 |
VBIAS = 7.2 V | VINx = 3.6 V | |
VINx = lower of (VBIAS-1V) or 3.6 V | VDD = 3.6 V | |
VINx = lower of (VBIAS-1V) or 3.6 V | VDD = 3.6 V | |
VBIAS = 7.2 V | IOUT = 200 mA | |
TA = 25°C | ||
VINx = lower of (VBIAS-1 V) or 3.6 V | TA = 25°C | |
VBIAS = 7.2 V | VDD = 3.6 V | RL = 10 Ω |
Slew rate[4:2] = 000 | ||
VBIAS = 7.2 V | VDD = 3.6 V | RL = 10 Ω |
Slew rate[4:2] = 001 | ||
VBIAS = 7.2 V | VDD = 3.6 V | RL = 10 Ω |
Slew rate[4:2] = 010 | ||
VBIAS = 7.2 V | VDD = 3.6 V | RL = 10 Ω |
Slew rate[4:2] = 011 | ||
VBIAS = 7.2 V | VDD = 3.6 V | RL = 10 Ω |
Slew rate[4:2] = 100 | ||
ON-delay[6:5] = 00 | VDD = 3.6 V | RL = 10 Ω |
ON-delay[6:5] = 10 V | VDD = 3.6 V | RL = 10 Ω |
VBIAS = 7.2 V | VDD = 3.6 V | RL = 10 Ω |
Slew rate[4:2] = 000 | ||
VBIAS = 7.2 V | VDD = 3.6 V | RL = 10 Ω |
Slew rate[4:2] = 001 | ||
VBIAS = 7.2 V | VDD = 3.6 V | RL = 10 Ω |
Slew rate[4:2] = 010 | ||
VBIAS = 7.2 V | VDD = 3.6 V | RL = 10 Ω |
Slew rate[4:2] = 011 | ||
VBIAS = 7.2 V | VDD = 3.6 V | RL = 10 Ω |
Slew rate[4:2] = 100 | ||
VBIAS = 7.2 V | VDD = 3.6 V | RL = 10 Ω |
VBIAS = 7.2 V | VDD = 3.6 V | RL = 10 Ω |
VBIAS = 7.2 V | VINx = 3.6 V | |
VINx = lower of (VBIAS-1V) or 3.6 V | VDD = 3.6 V | |
VBIAS = 7.2 V | VDD = 3.6 V | |
VBIAS = 7.2 V | IOUT = 1 A | |
VINx = lower of (VBIAS-1 V) or 3.6 V | TA = 25°C | |
TA = 25°C | ||
VBIAS = 3.3 V | VDD = 3.6 V | RL = 10 Ω |
Slew rate[4:2] = 000 | ||
VBIAS = 3.3 V | VDD = 3.6 V | RL = 10 Ω |
Slew rate[4:2] = 001 | ||
VBIAS = 3.3 V | VDD = 3.6 V | RL = 10 Ω |
Slew rate[4:2] = 010 | ||
VBIAS = 3.3 V | VDD = 3.6 V | RL = 10 Ω |
Slew rate[4:2] = 011 | ||
VBIAS = 3.3 V | VDD = 3.6 V | RL = 10 Ω |
Slew rate[4:2] = 100 | ||
ON-delay[6:5] = 01 | VDD = 3.6 V | RL = 10 Ω |
ON-delay[6:5] = 11 | VDD = 3.6 V | RL = 10 Ω |
VBIAS = 3.3 V | VDD = 3.6 V | RL = 10 Ω |
Slew rate[4:2] = 000 | ||
VBIAS = 3.3 V | VDD = 3.6 V | RL = 10 Ω |
Slew rate[4:2] = 001 | ||
VBIAS = 3.3 V | VDD = 3.6 V | RL = 10 Ω |
Slew rate[4:2] = 010 | ||
VBIAS = 3.3 V | VDD = 3.6 V | RL = 10 Ω |
Slew rate[4:2] = 011 | ||
VBIAS = 3.3 V | VDD = 3.6 V | RL = 10 Ω |
Slew rate[4:2] = 100 | ||
VBIAS = 3.3 V | VDD = 3.6 V | RL = 10 Ω |
VBIAS = 3.3 V | VDD = 3.6 V | RL = 10 Ω |