SLVSGT2A June 2022 – December 2022 TPS22995H-Q1
PRODUCTION DATA
When the switch is enabled, the output capacitors must be charged up from 0 V to VIN. This charge arrives in the form of inrush current. Use the equation below to calculate inrush current.
where
where
The TPS22995H-Q1 has very fast rise times with RT pin grounded. The typical rise time is 147 μs at VBIAS = 5V, VIN = 5 V, RL = 100 Ω, and CL = 0.1 µF. This rise time results in an inrush current of 1.59 A. According to the rise time table, using RT = 10 kΩ results in a rise time of 1520 us, which limits the inrush current to 154 mA. Alternatively, the rise time equation can be used to determine the resistor need.