SLVSH99 December 2023 TPS22996
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The design in this example is trying to achieve 1000 μs rise time for power sequencing, with both VBIAS and VIN to be 5 V. From Table 8-1, the ION needs to be between 20 μA and 100 μA. To find the ION needed to achieve 1000 μs rise time, linear interpolation can be used to estimate as below:
where:
ION is calculated to be 86.8 μA. To find the RT value, plug in the parameters in Equation 1.
RT = 1000 × (5 V − 1.2 V) / 86.8 μA − 11.5 kΩ = 32.2 kΩ
By using the standard resistor value closest to 32.2 kΩ, the typical rise time can be calculated for the actual resistor value used on board.