SLVSH99 December 2023 TPS22996
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN1,2 | Input voltage | 0.6 | VBIAS | V | |
VBIAS | Bias voltage | 2.5 | 5.5 | V | |
VON1,2 | ON pin voltage | 0 | 5.5 | V | |
VOUT1,2 | Output voltage | 0 | VIN | V | |
VIH | High-Level input voltage, ON | 1.2 | 5.5 | V | |
VIL | Low-Level input voltage, ON | 0 | 0.6 | V | |
TA | Ambient temperature | –40 | 105 | °C |