SLVSH99 December 2023 TPS22996
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
Power Supplies and Currents | ||||||||
IQ,VBIAS | VBIAS quiescent current (both channels) | IOUT1 = IOUT2 = 0 mA, VIN1,2 = VON1,2 = 5 V | -40°C to 85°C | 16 | 22 | µA | ||
-40°C to 105°C | 23 | µA | ||||||
VBIAS quiescent current (single-channel) | IOUT1 = IOUT2 = 0 mA, VON2 = 0 V, VIN1,2 = VIN1 = 5 V | -40°C to 85°C | 13 | 20 | µA | |||
-40°C to 105°C | 22 | µA | ||||||
ISD,VBIAS | VBIAS shutdown current | VON1,2 = 0 V, VOUT1,2 = 0 V | -40°C to 105°C | 0.1 | 0.5 | µA | ||
ISD,VIN | VIN shutdown current (per channel) | VON = 0 V, VOUT = 0 V | VIN = 5 V | -40°C to 85°C | 0.010 | 0.5 | µA | |
-40°C to 105°C | 0.8 | µA | ||||||
VIN = 3.3 V | -40°C to 85°C | 0.010 | 0.5 | µA | ||||
-40°C to 105°C | 0.8 | µA | ||||||
VIN = 1.8 V | -40°C to 85°C | 0.010 | 0.5 | µA | ||||
-40°C to 105°C | 0.8 | µA | ||||||
VIN = 0.6 V | -40°C to 85°C | 0.001 | 0.3 | µA | ||||
-40°C to 105°C | 0.8 | µA | ||||||
ION | ON pin leakage current | VON = 5.5 V | -40°C to 105°C | 0.1 | µA | |||
Resistance Characteristics | ||||||||
RON | On-Resistance | IOUT = -200 mA | VIN = 5 V | 25°C | 14 | 18 | mΩ | |
-40°C to 85°C | 21 | mΩ | ||||||
-40°C to 105°C | 23 | mΩ | ||||||
VIN = 3.3 V | 25°C | 14 | 18 | mΩ | ||||
-40°C to 85°C | 21 | mΩ | ||||||
-40°C to 105°C | 23 | mΩ | ||||||
VIN = 1.8 V | 25°C | 14 | 18 | mΩ | ||||
-40°C to 85°C | 21 | mΩ | ||||||
-40°C to 105°C | 23 | mΩ | ||||||
VIN = 0.6 V | 25°C | 14 | 18 | mΩ | ||||
-40°C to 85°C | 21 | mΩ | ||||||
-40°C to 105°C | 23 | mΩ | ||||||
Ri | Internal on pin resistance | VON = 5 V | VON = 5V | -40°C to 105°C | 11.5 | kΩ | ||
RPD | Output pulldown resistance | VIN = VOUT = 5 V, VON = 0 V | -40°C to 105°C | 230 | 280 | Ω | ||
TSD | Thermal shutdown | Junction temperature rising | - | 150 | 175 | °C | ||
TSD,HYS | Thermal shutdown hysteresis | Junction temperature falling | - | 20 | °C |