SLVSHA3A March 2024 – October 2024 TPS22996H-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The design in this example is trying to achieve 1000μs rise time for power sequencing, with both VBIAS and VIN to be 5V. From Table 7-1, the ION needs to be between 20μA and 100μA. To find the ION needed to achieve 1000μs rise time, linear interpolation can be used to estimate as below:
where:
ION is calculated to be 82.6μA. To find the RT value, plug in the parameters in Equation 1.
RT = 1000 × (5V − 1.2V) / 82.6μA − 12.5kΩ = 33.5kΩ
By using the standard resistor value closest to 33.5kΩ, the typical rise time can be calculated for the actual resistor value used on board.