SLVSHA3 March 2024 TPS22996H-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
TPS22996H-Q1 is designed to be resistant to humidity, which is replicated by 100kΩ short between any pin to either GND or power. Under such humidity conditions, our device is able to function correctly with ON, OFF and thermal shutdown. However, the timing parameter will be affected by the short condition, and will deviate from the typical value listed in the Electrical Characteristic table (see Section 5.5).