SLVSHA3A March 2024 – October 2024 TPS22996H-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | ON1 | Input | Active-high switch 1 control input. Connect series resistor to set Slew Rate. Do not leave floating. See Section 7.3.7 for more information. |
2 | VIN1 | Input | Switch 1 input. Recommended voltage range for these pins for optimal RON performance is 0.6V to VBIAS. Place an optional decoupling capacitor between these pins and GND to reduce VIN1 dip during turnon of the channel. See Section 8.2 for more information. |
3 | VIN2 | Input | Switch 2 input. Recommended voltage range for these pins for optimal RON performance is 0.6V to VBIAS. Place an optional decoupling capacitor between these pins and GND to reduce VIN2 dip during turnon of the channel. See Section 8.2 for more information. |
4 | ON2 | Input | Active-high switch 2 control input. Connect series resistor to set slew rate. Do not leave floating. See Section 7.3.7 for more information. |
5 | GND | — | Device ground. |
6 | VOUT2 | Output | Switch 2 output. |
7 | VOUT1 | Output | Switch 1 output. |
8 | VBIAS | Input | Bias voltage. Power supply to the device. Recommended voltage range for this pin is 2.5V to 5.5V. See Section 8.1. |