SLVSHA3A March 2024 – October 2024 TPS22996H-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN = VON = VBIAS = 5V | ||||||
tON | Turn ON Time | RL = 10Ω, CL = 0.1uF, ION = 100 uA | 946 | µs | ||
tOFF | Turn OFF Time | RL = 10Ω, CL = 0.1uF, ION = 100 uA | 2.1 | µs | ||
tR | Rise Time | RL = 10Ω, CL = 0.1uF, ION = 100 uA | 626 | µs | ||
tF | Fall Time | RL = 10Ω, CL = 0.1uF, ION = 100 uA | 2.1 | µs | ||
tD | Delay Time | RL = 10Ω, CL = 0.1uF, ION = 100 uA | 320 | µs | ||
VIN = 0.6V, VON = VBIAS = 5V | ||||||
tON | Turn ON Time | RL = 10Ω, CL = 0.1uF, ION = 100 uA, | 587 | µs | ||
tOFF | Turn OFF Time | RL = 10Ω, CL = 0.1uF, ION = 100 uA | 2.1 | µs | ||
tR | Rise Time | RL = 10Ω, CL = 0.1uF, ION = 100 uA | 203 | µs | ||
tF | Fall Time | RL = 10Ω, CL = 0.1uF, ION = 100 uA | 2.52 | µs | ||
tD | Delay Time | RL = 10Ω, CL = 0.1uF, ION = 100 uA | 384 | µs |