SLVSGT0 December 2022 TPS22997
PRODUCTION DATA
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VBIAS | 1 | I | Device bias supply |
VIN | 2, 3 | I | Switch input |
PG | 4 | O | Open drain power good signal, asserted high when the output is full load ready |
GND | 5 | - | Device ground |
QOD | 6 | - | Quick output discharge pin |
VOUT | 7, 8 | O | Switch output |
CT | 9 | I | Timing pin, can control the slew rate of the output through a capacitor to GND |
ON | 10 | I | Enable pin |