SLVSG05A October 2021 – December 2021 TPS22998
PRODUCTION DATA
The TPS22998 device is designed to operate with a VIN range of 0.2 V to 5.5 V. Regulate the VIN power supply well and place as close to the device terminal as possible. The power supply must be able to withstand all transient load current steps. In most situations, using an input capacitance (CIN) of 1 μF is sufficient to prevent the supply voltage from dipping when the switch is turned on. In cases where the power supply is slow to respond to a large transient current or large load current step, additional bulk capacitance can be required on the input.