SLVSH34A September 2023 – November 2023 TPS22999
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage | 0.1 | VBIAS – 1.0 | V | |
VOUT | Output voltage, EN > VIH | 0.1 | VIN | V | |
VBIAS | Bias voltage | 2.3 | 5.5 | V | |
VIH | EN pin high voltage range | 0.8 | 5.5 | V | |
VIL | EN pin low voltage range | 0 | 0.35 | V | |
COUT | Output capacitor(1) | 0 | 70 | µF | |
VPG | PG pin voltage | 0 | 5.5 | V | |
TA | Ambient temperature | –40 | 105 | °C |