SLVSDF9A December 2017 – January 2019 TPS23523
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | VVCC (current into VCC <10 mA) | –0.3 | 20 | V |
Input voltage | VSNS, VOV | –0.3 | 6.5 | V |
VUVEN, , VSS | –0.3 | 30 | V | |
VD(2) | –0.3 | 40 | V | |
Input voltage | VNeg48 | –0.3 | 200 | V |
VNeg48 through 100-Ω resistor | –1 | 200 | V | |
VNeg48 through 1-kΩ resistor | –2 | 200 | V | |
Output voltage | VGATE, VGATE2, VBGATE | –0.3 | VCC | V |
VTMR, VPROG, VVREF | –0.3 | 6.5 | V | |
Output voltage | VPGb | –0.3 | 200 | V |
Operating junction temperature, TJ | –40 | 125 | °C | |
Storage temperature, Tstg | –55 | 150 | °C |