SLUSCM4B October 2017 – November 2018 TPS2372
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VDD, DEN | –0.3 | 100 | V |
RTN(2) | –0.6 | 100 | ||
IRSHDL_EN to RTN | –0.3 | 6.5 | ||
AUTCLS | –0.3 | 6.5 | ||
Output voltage | CLSA, CLSB, REF, MPS_DUTY(3) | –0.3 | 6.5 | V |
AMPS_CTL(3) | –0.3 | 30 | ||
Voltage | PG to RTN | –0.3 | 100 | V |
TPH, TPL, BT to RTN | –0.3 | 100 | ||
Sinking current | RTN(4) | Internally limited | mA | |
PG, TPH, TPL, BT | 10 | |||
DEN | 1 | |||
Sourcing current | CLSA, CLSB | 65 | mA | |
REF | Internally limited | |||
AMPS_CTL | 50 | |||
TJ(max) | Maximum junction temperature | Internally limited | °C | |
Tstg | Storage temperature | –65 | 150 | °C |