SLUSCM4B October 2017 – November 2018 TPS2372
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The IEEE 802.3at standard specifies an input bypass capacitor (from VDD to VSS) of 0.05 μF to 0.12 μF. Typically a 0.1 μF, 100 V, 10% ceramic capacitor is used.