SLUSCM4B October 2017 – November 2018 TPS2372
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Connect a resistor from CLSA and CLSB to VSS to program the classification current according to the IEEE 802.3bt standard. The class power assigned should correspond to the maximum average power drawn by the PD during operation. Select RCLSA and RCLSB according to Table 1.
Choose Class 4 for RCLSA = 63.4 Ω.
Choose Class 3 for RCLSB = 90.9 Ω.