SLUSCM4B October 2017 – November 2018 TPS2372
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Input voltage range | RTN, VDD | 0 | 57 | V | |
Voltage range | TPH, TPL, BT to RTN | 0 | 57 | V | |
PG to RTN | 0 | 57 | |||
Sinking current | RTN ( TPS2372-3) | 1.2 | A | ||
RTN ( TPS2372-4) | 1.85 | ||||
PG, TPH, TPL, BT | 3 | mA | |||
Resistance | CLSA, CLSB(1) | 60 | Ω | ||
AMPS_CTL(1) | 1 | kΩ | |||
REF(1) | 48.9 | 49.9 | 50.9 | ||
Junction temperature | –40 | 125 | °C |