SLVSER6B May 2020 – November 2020 TPS23730
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Input voltage range | VDD, RTN, GND, AGND | 0 | 60 | V | |
VCC to RTN | 0 | 16 | |||
APD, EA_DIS, LINEUV, PSRS, FB, all to RTN | 0 | VB | |||
CS to RTN | 0 | 2 | |||
CP to GND | 0 | 45 | |||
Input voltage range | PPD | 0 | 5 | V | |
Voltage range | COMP, BT, all to RTN | VB | V | ||
Voltage range | TPH, TPL, all to RTN | 0 | VCC | V | |
Sinking current | RTN | 1.2 | A | ||
Sinking current | TPH, TPL, BT | 3 | mA | ||
Sourcing current | VCC | 20 | mA | ||
VB | 5 | ||||
Capacitance | VB, VBG(1) | 0.08 | 0.1 | 1 | μF |
VCC | 0.7 | 1 | 100 | ||
Resistance | I_STOP | 16.5 | 499 | KΩ | |
Resistance | CLSA, CLSB(1) | 30 | Ω | ||
REF(1) | 48.9 | 49.9 | 50.9 | kΩ | |
Synchronization pulse width input (when used) | 35 | ns | |||
TJ | Operating junction temperature | –40 | 125 | °C |