SLVSER7 October 2020 TPS23731
PRODUCTION DATA
VDD connects to the positive side of the input supply. It provides operating power to the PD controller, allows monitoring of the input line voltage and serves as the source of DC-DC converter startup current. If VVDD falls below its UVLO threshold and goes back above it, or if a thermal shutdown resumes even if VVDD remains above its UVLO threshold, the TPS23731 returns to inrush phase.