|
VALUE |
UNIT |
V(ESD)
|
Electrostatic discharge |
Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1)
|
±2000 |
V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2)
|
±500 |
IEC 61000-4-2 contact discharge(3)
|
±8000 |
IEC 61000-4-2 air-gap discharge(3)
|
±15000 |
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.
(3) Surges per EN61000-4-2, 1999 applied between RJ-45 and output ground and between adapter input and output ground of the TPS23730, TPS23730EVM-093 evaluation module (documentation available on the web). These were the test levels, not the failure threshold.