Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS23753A IEEE 802.3 PoE Interface and Converter Controller with Enhanced ESD Immunity
1 Features
- Enhanced ESD ride-through capability
- Optimized for isolated converters
- Complete PoE interface
- Adapter ORing support
- 12-V adapter support
- Programmable frequency with synchronization
- Robust 100-V, 0.7-Ω hotswap MOSFET
- Small 14-Pin TSSOP package
- 15-kV and 8-kV system level ESD capable
- –40°C to 125°C junction temperature range
- Design procedure application note – SLVA305
- Adapter oring application note – SLVA306
2 Applications
- IEEE 802.3at compliant powered devices
- VoIP telephones
- Access points
- Security cameras