SLVSDW2B December   2018  – November 2020 TPS23755
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
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics: DC-DC Controller Section
    6. 6.6 Electrical Characteristics: PoE and Control
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  CLS Classification
      2. 7.3.2  DEN Detection and Enable
      3. 7.3.3  Internal Pass MOSFET
      4. 7.3.4  DC-DC Controller Features
        1. 7.3.4.1 VCC, VB and Advanced PWM Startup
        2. 7.3.4.2 CS, Current Slope Compensation and Blanking
        3. 7.3.4.3 COMP, FB, CP and Opto-less Feedback
        4. 7.3.4.4 FRS Frequency Setting and Synchronization
        5. 7.3.4.5 Frequency Dithering for Spread Spectrum Applications
        6. 7.3.4.6 SST and Soft-Start of the Switcher
        7. 7.3.4.7 AUX_V, AUX_D and Secondary Adapter Or'ing
      5. 7.3.5  Internal Switching FET - DRAIN, RSNS, SRF and SRR
      6. 7.3.6  VPD Supply Voltage
      7. 7.3.7  VDD Supply Voltage
      8. 7.3.8  GND
      9. 7.3.9  VSS
      10. 7.3.10 Exposed Thermal PAD
    4. 7.4 Device Functional Modes
      1. 7.4.1 PoE Overview
      2. 7.4.2 Threshold Voltages
      3. 7.4.3 PoE Start-Up Sequence
      4. 7.4.4 Detection
      5. 7.4.5 Hardware Classification
      6. 7.4.6 Maintain Power Signature (MPS)
      7. 7.4.7 Start-Up and Converter Operation
      8. 7.4.8 PD Self-Protection
      9. 7.4.9 Adapter ORing
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1  Input Bridges and Schottky Diodes
        2. 8.2.2.2  Protection, D1
        3. 8.2.2.3  Capacitor, C1
        4. 8.2.2.4  Detection Resistor, RDEN
        5. 8.2.2.5  Classification Resistor, RCLS
        6. 8.2.2.6  Bulk Capacitance, CBULK
        7. 8.2.2.7  Output Voltage Feedback Divider, RAUX, R1,R2
        8. 8.2.2.8  Setting Frequency, RFRS
        9. 8.2.2.9  Frequency Dithering, RDTR and CDTR
        10. 8.2.2.10 Bias Voltage, CVB and DVB
        11. 8.2.2.11 Transformer design, T1
        12. 8.2.2.12 Current Sense Resistor, RCS
        13. 8.2.2.13 Current Slope Compensation, RS
        14. 8.2.2.14 Bias Supply Requirements, CCC, DCC
        15. 8.2.2.15 Switching Transformer Considerations, RVCC and CCC2
        16. 8.2.2.16 Primary FET Clamping, RCL, CCL, and DCL
        17. 8.2.2.17 Converter Output Capacitance, COUT
        18. 8.2.2.18 Secondary Output Diode Rectifier, DOUT
        19. 8.2.2.19 Slew rate control, RSRF and RSRR
        20. 8.2.2.20 Shutdown at Low Temperatures, DVDD and CVDD
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Related documentation
    2. 11.2 Support Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
  • RJJ|23
Thermal pad, mechanical data (Package|Pins)
Orderable Information

VCC, VB and Advanced PWM Startup

The VCC pin connects to the auxiliary bias supply for the DC-DC controller. The switching MOSFET gate driver draws current directly from the VB pin, which is the output of an internal 5-V regulator fed from VCC. A startup current source from VDD to VCC implements the converter bootstrap startup. VCC must receive power from an auxiliary source, such as an auxiliary winding on the flyback transformer, to sustain normal operation after startup.

The startup current source is turned on during the inrush phase, charging CCC and maintaining its voltage, and it is turned off only after the DC-DC soft-start cycle has been completed, which occurs when the DC-DC converter has ramped up its output voltage, as shown in Figure 7-1. Internal loading on VCC and VB is initially minimal while CCC charges, to allow the converter to start. Due to the high current capability of the startup source, the recommended capacitance at VCC is relatively small, typically 1 μF in most applications.

VB is the 5-V bias rail for the switching FET gate driver circuit. A 0.1-μF bypass capacitor between VB and RTN is required. Additionally, a 6.2-V Zener diode from VB to RTN is required.

Once VVCC falls below its UVLO threshold, the converter shuts off and the startup current source is turned back on, initiating a new PWM startup cycle.

GUID-B596C10E-CC44-481A-9690-8977EDE7D78E-low.gifFigure 7-1 Advanced Startup