SLVSDW2B December 2018 – November 2020 TPS23755
PRODUCTION DATA
For applications operating near –10°C or less, there may be some extra switching cycles during removal of the PoE input or during shutdown. It is acceptable for most applications; however, for a more monotonic shutdown of the output voltage during power removal, it is recommended to use DVDD and CVDD as shown in Figure 8-3. DVDD can be MMSD4148 and CVDD can be 0.22-uF, 100-V capacitor.