SLVSDW2B December 2018 – November 2020 TPS23755
PRODUCTION DATA
The TPS23755 DC-DC controller implements current-mode control, using a voltage control loop error amplifier (pins FB and COMP) to define the input reference voltage of the current mode control comparator which determines the switching MOSFET peak current. Loop compensation components are connected between COMP and FB.
VCOMP below VZDC causes the converter to stop switching. The maximum (peak) current is requested at approximately (VZDC + 2 × (VCSMAX + VSLOPE)). The AC gain from COMP to the PWM comparator is 0.5.
The TPS23755 DC-DC controller can operate with feedback from an auxiliary winding of the flyback power transformer, eliminating the need for external shunt regulator and optocoupler. It also operates with continuously connected feedback, enabling better optimization of the power supply, and resulting in significantly lower noise sensitivity.
The TPS23755 applies to single-output flyback converter applications where a secondary side diode rectifier is used. In typical 12 V output application and when combined with a correctly designed power transformer, ±5% load regulation over a wide (5% to 100%) output current range can be achieved.