SLVSDW2B December 2018 – November 2020 TPS23755
PRODUCTION DATA
The TPS23755 device is a 24-pin integrated circuit that contains all of the features needed to implement an IEEE802.3at Type-1 powered device (PD), combined with a fully integrated 150-V switching power FET and a current-mode DC-DC controller optimized for flyback switching regulator designs using primary side control. The TPS23755 applies to single-output flyback converter applications where a secondary side diode rectifier is used.
Basic PoE PD functionality supported includes detection, hardware classification, and inrush current limit during startup. DC-DC converter features include startup function and current mode control operation. The TPS23755 device integrates a low 0.36-Ω internal switch to support Type-1 applications.
The TPS23755 features secondary auxiliary power detect (AUX_D) capability, providing priority for a secondary side power adapter, while ensuring smooth transition (via AUX_V) to and from the PoE power input.
The TPS23755 device contains several protection features such as ƒ, current limit foldback, and a robust 100-V internal return switch.