SLVSDW2B December 2018 – November 2020 TPS23755
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
PD DETECTION (DEN) | |||||||||
Detection bias current | DEN open, VVPD = 10 V, Measure IVPD + IVDD + IDEN + IRTN | 3.5 | 8.3 | 13.9 | µA | ||||
Ilkg | DEN leakage current | VDEN = VVPD = 57 V, Measure IDEN | 0.1 | 5 | µA | ||||
Detection current | Measure IVPD + IVDD + IDEN + IRTN , VVPD = 1.4 V | 55.5 | 56.3 | 60 | μA | ||||
Measure IVPD + IVDD + IDEN + IRTN , VVPD = 10 V | 400 | 407 | 414.5 | μA | |||||
VPD_DIS | Hotswap disable threshold | 3 | 4 | 5 | V | ||||
PD CLASSIFICATION (CLS) | |||||||||
ICLS | Classification current | RCLS = 649 Ω | 13 V ≤ VDD ≤ 21 V, Measure IVPD + IVDD + IDEN + IRTN | 1.8 | 2.14 | 2.4 | mA | ||
RCLS = 121 Ω | 9.9 | 10.6 | 11.3 | ||||||
RCLS = 68.1 Ω | 17.6 | 18.6 | 19.4 | ||||||
RCLS = 45.3 Ω | 26.5 | 27.9 | 29.3 | ||||||
VCL_ON | Classification regulator lower threshold | Regulator turns on, VVPD rising | 10.7 | 12.1 | 13 | V | |||
VCL_HYS | Hysteresis(1) | 0.6 | 1.1 | 1.55 | V | ||||
VCU_OFF | Classification regulator upper threshold | Regulator turns off, VVPD rising | 21 | 22 | 23 | V | |||
VCU_HYS | Hysteresis(1) | 0.5 | 0.77 | 1 | V | ||||
Ilkg | Leakage current | VVPD = 57 V, VCLS = 0 V, VDEN = VVSS, Measure ICLS | 1 | μA | |||||
RTN (PASS DEVICE) | |||||||||
ON-resistance | 0.36 | 0.68 | Ω | ||||||
Current limit | VRTN = 1.5 V, pulsed measurement | 405 | 550 | 800 | mA | ||||
Inrush current limit | VRTN = 2 V, VVPD: 0 V → 48 V, pulsed measurement | 100 | 140 | 220 | mA | ||||
Foldback voltage threshold | VRTN rising | 11 | 12.3 | 13.6 | V | ||||
Foldback deglitch time | VRTN rising to when current limit changes to inrush current limit | 150 | 387 | 600 | µs | ||||
Ilkg | Leakage current | VVPD = VRTN = 100 V, VDEN = VVSS | 40 | μA | |||||
PD INPUT SUPPLY (VPD, VDD) | |||||||||
UVLO_R | Undervoltage lockout threshold | VVPD rising | 34.7 | 35.5 | 36.7 | V | |||
UVLO_H | Hysteresis (1) | 4.1 | 4.5 | 4.7 | V | ||||
IVPD_VDD | Operating current | VCC open, 40 V ≤ VVPD = VVDD ≤ 57 V, Startup completed, Measure IVPD + IVDD | 300 | 580 | µA | ||||
Off-state current | RTN, GND and VCC open, VVPD = 30 V, Measure IVPD | 330 | |||||||
THERMAL SHUTDOWN | |||||||||
Turnoff temperature | 145 | 159 | 165 | °C | |||||
Hysteresis(2) | 13 | °C |