SLVSDW2B December 2018 – November 2020 TPS23755
PRODUCTION DATA
RSRF and RSRR minimize primary drain-source oscillations and help optimize EMI performance at high frequencies, the value chosen should be within the recommend operating conditions table in Recommended Operating Conditions. It is recommended to start with 10 ohms for RSRF and 10 ohms for RSRR then adjust accordingly during bench and EMI testing.